J1000 Dynamic Braking Resistor 3 Percent
Breadcrumb
Navigation Menu
J1000 - Dynamic Braking Resistor 3 Percent
dynamic-braking-resistor-j1000-3-percent
Rated for 3% duty cycle over a 100-second interval. Approximate braking torque for each rating is listed. These resistors are designed in NEMA 1 enclosures for separate panel mounting.
200-240V, 1-Phase | 200-240V, 3-Phase | 380-480V, 3-Phase
Rated Input Voltage: 200-240V Single Phase
Top
Rated Input Voltage: 200-240V Three Phase
Top
Rated Input Voltage: 380-480V Three Phase
Top
200-240V, 1-Phase | 200-240V, 3-Phase | 380-480V, 3-Phase
Rated Input Voltage: 200-240V Single Phase
|
Drive Model Number
|
Heat Sink Mount Resistor
|
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Dynamic Braking Resistor
Part Number |
Quantity Required
|
Resistance
(Ohms) (Each) |
Power
(Watts) (Each) |
Approximate Peak
Braking Torque (%) |
Dimensions (Inches)
|
||||
|
Length
|
Width
|
Height
|
|||||||
|
CIMR-JUBA0001BAA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JUBA0002BAA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JUBA0003BAA
|
R7508
|
1
|
750
|
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JUBA0006BAA
|
R7508
|
1
|
750
|
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JUBA0010BAA
|
R7504
|
1
|
100
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
Top
Rated Input Voltage: 200-240V Three Phase
|
Drive Model Number
|
Heat Sink Mount Resistor
|
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Dynamic Braking Resistor
Part Number |
Quantity Required
|
Resistance
(Ohms) (Each) |
Power
(Watts) (Each) |
Approximate Peak
Braking Torque (%) |
Dimensions (Inches)
|
||||
|
Length
|
Width
|
Height
|
|||||||
|
CIMR-JU2A0001BAA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU2A0002BAA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU2A0004BAA
|
R7508
|
1
|
750
|
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU2A0006BAA
|
R7508
|
1
|
750
|
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU2A0010BAA
|
R7504
|
1
|
100
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU2A0012BAA
|
R7503
|
1
|
70
|
150
|
120
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU2A0020BAA
|
R7510
|
1
|
62
|
150
|
100
|
7.16
|
1.73
|
0.51
|
|
Top
Rated Input Voltage: 380-480V Three Phase
|
Drive Model Number
|
Heat Sink Mount Resistor
|
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Dynamic Braking Resistor
Part Number |
Quantity Required
|
Resistance
(Ohms) (Each) |
Power
(Watts) (Each) |
Approximate Peak
Braking Torque (%) |
Dimensions (Inches)
|
||||
|
Length
|
Width
|
Height
|
|||||||
|
CIMR-JU4A0001BAA
|
R7508
|
1
|
750
|
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU4A0002BAA
|
R7508
|
1
|
750
|
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU4A0004BAA
|
R7508
|
1
|
750
|
150
|
130
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU4A0005BAA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU4A0007BAA
|
R7507
|
2
|
400
|
150
|
125
|
7.016
|
1.73
|
0.51
|
|
|
CIMR-JU4A0009BAA
|
R7507
|
2
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-JU4A0011BAA
|
R7507
|
2
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
Top
Node: dxpprd01:80

























