V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
eLearning Curriculum
Showing 21 to 23 of 23 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: DriveWorksEZ Chapter 7 - Tank Level Control Exercise and Additional Functions eLM.DWEZ.01.TankLevel 59.7MBRev Date:07/01/2016
|
59.7MB
|
07/01/2016 | |
eLearning Module: DriveWorksEZ Chapter 5 - Trolley Car Control Exercise eLM.DWEZ.01.TrolleyControl 15.5MBRev Date:07/01/2016
|
15.5MB
|
07/01/2016 | |
eLearning Module: V1000 Features and Benefits eLM.V1000.01 28.4MBRev Date:12/12/2016 Watch Video
|
28.4MB
|
12/12/2016 | |
Showing 21 to 23 of 23 entries.