V1000 - Dynamic Braking Resistor 3 Percent
Breadcrumb
Navigation Menu
V1000 - Dynamic Braking Resistor 3 Percent
dynamic-braking-resistor-v1000-3-percent
Rated for 3% duty cycle over a 100-second interval. Approximate braking torque for each rating is listed. These resistors are designed in NEMA 1 enclosures for separate panel mounting.
200-240V, Single Phase | 200-240V, Three Phase | 380-480V, Three Phase
Rated Input Voltage: 200-240V Single Phase
|
Drive Model Number
|
Heat Sink Mount Resistor
|
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Dynamic Braking Resistor
Part Number |
Quantity Required
|
Resistance
(Ohms) (Each) |
Power
(Watts) (Each) |
Approximate Peak
Braking Torque (%) |
Dimensions (Inches)
|
||||
|
Length
|
Width
|
Height
|
|||||||
|
CIMR-VUBA0001_AA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VUBA0002_AA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VUBA0003_AA
|
R7505
|
1
|
200 |
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VUBA0006_AA
|
R7505
|
1
|
200 |
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VUBA0010_AA
|
R7504
|
1
|
100
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VUBA0012_AA
|
R7503
|
1
|
70
|
150
|
120
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VUBA0018_AA
|
R7510
|
1
|
62
|
150
|
100
|
7.16
|
1.73
|
0.51
|
|
|
Drive Model Number
|
Heat Sink Mount Resistor
|
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Dynamic Braking Resistor
Part Number |
Quantity Required
|
Resistance
(Ohms) (Each) |
Power
(Watts) (Each) |
Approximate Peak
Braking Torque (%) |
Dimensions (Inches)
|
||||
|
Length
|
Width
|
Height
|
|||||||
|
CIMR-VU2A0001_AA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU2A0002_AA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU2A0004_AA
|
R7505
|
1
|
200 |
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU2A0006_AA
|
R7505
|
1
|
200 |
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU2A0010_AA
|
R7504
|
1
|
100
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU2A0012_AA
|
R7503
|
1
|
70
|
150
|
120
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU2A0020_AA
|
R7510
|
1
|
62
|
150
|
100
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU2A0030_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
|
CIMR-VU2A0040_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
|
CIMR-VU2A0056_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
|
CIMR-VU2A0069_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
Rated Input Voltage: 380-480V Three Phase
|
Drive Model Number
|
Heat Sink Mount Resistor
|
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Dynamic Braking Resistor
Part Number |
Quantity Required
|
Resistance
(Ohms) (Each) |
Power
(Watts) (Each) |
Approximate Peak
Braking Torque (%) |
Dimensions (Inches)
|
||||
|
Length
|
Width
|
Height
|
|||||||
|
CIMR-VU4A0001_AA
|
R7508
|
1
|
750
|
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU4A0002_AA
|
R7508
|
1
|
750
|
150
|
230
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU4A0004_AA
|
R7508
|
1
|
750
|
150
|
130
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU4A0005_AA
|
R7507
|
1
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU4A0007_AA
|
R7507
|
2
|
400
|
150
|
125
|
7.016
|
1.73
|
0.51
|
|
|
CIMR-VU4A0009_AA
|
R7507
|
2
|
400
|
150
|
125
|
7.16
|
1.73
|
0.51
|
|
|
CIMR-VU4A0011_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
|
CIMR-VU4A0018_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
|
CIMR-VU4A0023_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
|
CIMR-VU4A0031_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
|
CIMR-VU4A0038_AA
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|
Node: dxpprd02:80

























