iQpump Micro
Breadcrumb
Navigation Menu
iQpump Micro
iQpump Micro
iQpump Micro - YAIALL
The Intelligent Pump Drive
Yaskawa designed the iQpump Micro with pump service operators and pump system owners in mind. iQpump Micro offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump Micro will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump Micro can also replace rotary phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Parameter Table: iQpump Micro Configured, Type 3R UDE00466 99KBRev Date:11/04/2014 |
99KB
|
11/04/2014 | |
White Paper: VFD Instead of PLC? VFD’s with Embedded Pump Functions Can Replace PLC’s in Pumping Applications WP.AFD.25 781KBRev Date:10/10/2018
|
781KB
|
10/10/2018 | |