iQpump Micro
Breadcrumb
Navigation Menu
iQpump Micro
iQpump Micro
iQpump Micro - YAIALL

The Intelligent Pump Drive
Yaskawa designed the iQpump Micro with pump service operators and pump system owners in mind. iQpump Micro offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump Micro will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump Micro can also replace rotary phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Specifications
iQpump Micro - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 120% for 60 seconds |
| Output Frequency | 0.01 to 400 Hz |
| Control Methods | V/Hz Control |
| Enclosure Solutions | Open Type / IP00 NEMA Type 1 |
| Power Solutions | Six Pulse (Standard) 230V: 1 to 25 HP 480V: 1 to 25 HP |
| Global Certification | UL, CSA, CE, RoHS, C-Tick |
| Standard I/O | (7) multi-function digital input (24Vdc) (2) multi-function analog input (0-10Vdc, 4-20 mA) (1) multi-function relay (form C) (1) multi-function analog output (0-10Vdc) Sensor feedback power supply (+24Vdc @ 30 mA supply) |
Node: dxpprd01:8080



























