iQpump Micro
Breadcrumb
Navigation Menu
Products
iQpump Micro
iQpump Micro
iQpump Micro - YAIALL

The Intelligent Pump Drive
Yaskawa designed the iQpump Micro with pump service operators and pump system owners in mind. iQpump Micro offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump Micro will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump Micro can also replace rotary phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Enclosures
iQpump Micro - Options
Enclosure Solutions |
Standard1
|
Configured2
|
---|---|---|
NEMA Type 1 ... For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. NEMA 1 parts can be removed to use as Protected Chassis / IP00 version. |
X
|
|
NEMA 4X ... Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. |
X
|
|
NEMA Type 3R ... Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include space heater, surge supressor, and removable mounting feet. |
X
|
- Standard: Unpackaged Drive
- Configured: Pre-engineered drive package, available with popular options.
Node: dxpprd01:8080