iQpump Micro
Breadcrumb
Navigation Menu
Products
iQpump Micro
iQpump Micro
iQpump Micro - YAIALL

The Intelligent Pump Drive
Yaskawa designed the iQpump Micro with pump service operators and pump system owners in mind. iQpump Micro offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump Micro will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump Micro can also replace rotary phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Models & Ratings
iQpump Micro - Overview
NEMA 1 & NEMA-4X (Single Phase): 240V
NEMA 1 & NEMA-4X (3-Phase): 240V | 480V
240V NEMA 1 & NEMA-4X (Single Phase)
NEMA 1 Model #
|
NEMA-4X Model #
|
Rated Output Current (Amps)
|
Max Capacity (HP)
|
---|---|---|---|
CIMR-PWBV0006FAA
|
CIMR-PWBV0006GAA
|
6.0
|
1
|
CIMR-PWBV0010FAA
|
CIMR-PWBV0010GAA
|
9.6
|
2
|
CIMR-PWBV0012FAA
|
CIMR-PWBV0012GAA
|
12.0
|
3
|
CIMR-PWBV0018FAA
|
17.5
|
5
|
240V NEMA 1 & NEMA-4X (3-Phase)
NEMA 1 Model #
|
NEMA-4X Model #
|
Rated Current (Amps)
|
Max Capacity (HP)
|
---|---|---|---|
CIMR-PW2V0006FAA
|
CIMR-PW2V0006GAA
|
6.0
|
1.5
|
CIMR-PW2V0010FAA
|
CIMR-PW2V0010GAA
|
9.6
|
2 / 3
|
CIMR-PW2V0012FAA
|
CIMR-PW2V0012GAA
|
12.0
|
3
|
CIMR-PW2V0020FAA
|
CIMR-PW2V0020GAA
|
19.6
|
5
|
CIMR-PW2V0030FAA
|
CIMR-PW2V0030GAA
|
30
|
7.5 / 10
|
CIMR-PW2V0040FAA
|
CIMR-PW2V0040GAA
|
40
|
10
|
CIMR-PW2V0056FAA
|
CIMR-PW2V0056GAA
|
56
|
15 / 20
|
CIMR-PW2V0069FAA
|
CIMR-PW2V0069GAA
|
69
|
25
|
480V NEMA 1 & NEMA-4X (3-Phase)
NEMA 1 Model #
|
NEMA-4X Model #
|
Rated Current (Amps)
|
Max Capacity (HP)
|
---|---|---|---|
CIMR-PW4V0002FAA
|
CIMR-PW4V0002GAA
|
2.1
|
1
|
CIMR-PW4V0004FAA
|
CIMR-PW4V0004GAA
|
4.1
|
2
|
CIMR-PW4V0005FAA
|
CIMR-PW4V0005GAA
|
5.4
|
3
|
CIMR-PW4V0007FAA
|
CIMR-PW4V0007GAA
|
6.9
|
3
|
CIMR-PW4V0009FAA
|
CIMR-PW4V0009GAA
|
8.8
|
5
|
CIMR-PW4V0011FAA
|
CIMR-PW4V0011GAA
|
11.1
|
7.5
|
CIMR-PW4V0018FAA
|
CIMR-PW4V0018GAA
|
17.5
|
10
|
CIMR-PW4V0023FAA
|
CIMR-PW4V0023GAA
|
23
|
15
|
CIMR-PW4V0031FAA
|
CIMR-PW4V0031GAA
|
31
|
20
|
CIMR-PW4V0038FAA
|
CIMR-PW4V0038GAA
|
38
|
25
|
Node: dxpprd02:8080