iQpump1000
Breadcrumb
Navigation Menu
iQpump1000
iQpump1000
iQpump1000 - YAIALL
The Intelligent Pump Drive
Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Ethernet/IP - The Sixty-Second EtherNet/IP Node eLM.AFD.01.NetComms-60s 22.3MBRev Date:10/08/2020 Watch Video
|
22.3MB
|
10/08/2020 | |
eLearning Module: Harmonics - A Guide to Understanding and Successful Control eLM.AFD.07.Harmonics 1.4GBRev Date:02/28/2024 Watch Video
|
1.4GB
|
02/28/2024 | |
eLearning Module: Modbus TCP/IP - Adding and Configuring the ModbusTCPIP Option Card eLM.AFD1000.01.ModbusTCPIP 186.5MBRev Date:01/27/2017 Watch Video
|
186.5MB
|
01/27/2017 | |
eLearning Module: Ethernet/IP - Adding and Configuring the EtherNet/IP Option Card eLM.AFD1000.02.EthernetIP 215.4MBRev Date:01/25/2017 Watch Video
|
215.4MB
|
01/25/2017 | |
eLearning Module: Setting Up an iQpump1000 Intelligent Pump Controller: Part 1 - Simplex Startup eLM.iQpump1000.01.SETUP 121.8MBRev Date:09/08/2014 Watch Video
|
121.8MB
|
09/08/2014 | |