iQpump1000
Breadcrumb
Navigation Menu
iQpump1000
iQpump1000
iQpump1000 - YAIALL

The Intelligent Pump Drive
Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Specifications
iQpump1000 - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 120% for 60 seconds |
| Output Frequency | 0.01 to 400 Hz |
| Control Methods | V/Hz Control OLV Control (Open Loop Vector) |
| Enclosure Solutions | Open Type / IP00 NEMA Type 1 (kit required for some models) Flange Type (front = Open/IP00, back = NEMA Type 12) |
| Power Solutions | Six Pulse (Standard) 240V: 3/4 to 175 HP 480V: 1 to 500 HP 600V: 2 to 250 HP Twelve Pulse (Low Harmonic) 480V: 40 to 1000 HP |
| Ambient Operating Temperature | -10°C to 40°C (14°F to 104°F) -10 to +40°C (with NEMA 1 kit) |
| Global Certification | UL, CSA, CE, RoHS, C-Tick |
| Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse input (1) fault relay output (form C) (1) multi-function relay (form C) (2) multi-function relay outputs (form A) (2) multi-function analog outputs (0 +/- 10Vdc, 4-20 mA) Sensor feedback power supply (+24Vdc @ 150 mA supply) |
Node: dxpprd02:8080




























