iQpump1000
Breadcrumb
Navigation Menu
iQpump1000
iQpump1000
iQpump1000 - YAIALL
The Intelligent Pump Drive
Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Keypads & Cables
iQpump1000 - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
USB Copy Unit (Y-Stick)
This option allows allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive. This unit plugs into the RJ-45 port on the front of the digital operator.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-181 RJ-45 Keypad Port |
JVOP-181 Kit Contents:
Qty
|
Description |
---|---|
1
|
USB Copy Unit (Y-Stick) |
1
|
1 ft USB Cable to connect PC to Y-Stick |
1
|
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive |
1
|
Technical Manual (TOBPC73060025) |
Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.
Download Software (5.9MB)
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4
Digital Operator, LCD
This option is only needed if the original keypad is lost or damaged. This option is the standard digital operator found on the drive (JVOP-183) providing RTC, HOA, LCD keypad display, 5 lines x 16 characters, backlit, 7 languages, Copy function. Mounts to RJ-45 keypad port.
Model Number & Mounting Location | Manual |
---|---|
UOP000016 JVOP-183 Mounts to RJ-45 keypad port |
UOP000016 Kit Contents:
Qty
|
Description |
---|---|
1 | LCD Digital Operator |
1 | Installation Manual (TOEPYAIP1W01) |
UL Rated Remote Outdoor Operator / Mounting Kit
This option provides all you will need to remotely mount an iQpump1000 Digital Operator to the door/wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). This kit includes: One JVOP-183R Digital Operator providing RC, HOA, and outdoor rated LCD display, a faceplate bezel with digital operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Mounting hardware included. Kepad can be removed after kit installation. Connects to RJ-45 port and mounts to enclosure wall.
Model Number | Manual |
---|---|
UOP000017 (Yaskawa Logo Faceplate Membrane) UOP000019 (Blank Faceplate Membrane). |
TOEPYEAOPT02 |
LCD Keypad Installation Set A (Remote Operator Mounting Bracket Kit).
This is a bracket to which the LCD Digital Remote Operator (JVOP-183) attaches, and has (4) threaded holes and screws to attach to the cover of an enclosure. The kit contains (2) screws to mount the operator to the bracket and (4) screws to attach the bracket to the enclosure.
Model Number | Manual |
---|---|
EZZ020642A (Blank Membrane) Mounts to keypad port and enclosure door. | TOEPYEAOPT02 |
LCD Keypad Installation Set B (Remote Operator Mounting Bracket Kit).
Contains a similar bracket that the keypad attaches to and has non-threaded holes for mounting to an enclosure that has the screws attached to the enclosure already. The kit contains (2) screws to mount the keypad to the bracket and (4) nuts to attach the bracket to the customer supplied screws attached to the enclosure.
Model Number | Manual |
---|---|
EZZ020642B | TOEPYEAOPT02 |
Operator Kits, UL Type 3R/4X.
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately priced, oversized UL Type 3R, 4, 4X or 12 enclosure (IPX6 environment). Price includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1.1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. Designed for use with the LCD Operator JVOP-183 or the LCD Operator JVOP-183R, sold separately. Connects to RJ-45 port and mounts to enclosure wall.
Model Number | Manual |
---|---|
UUX000526 (Blank Membrane) UUX000527 (Yaskawa Logo Membrane) |
TOEPYEAOPT02 Keypad Template (UDM00236) |
Overlay, Keypad, Self-Adhesive.
This membrane is used to cover the operator cutout in the enclosure door to which the keypad has been remotely mounted.
Model Number | Manual |
---|---|
UNP00233-3 UNP00233-5 |
Key Pad Adapter Kit.
This kit can be used when a "new" iQpump1000 key pad is replacing an "old style" key pad used with P7-based iQpump drives. This kit will allow enclosure door mounted key pad to be upgraded from P7 style to the iQpump1000 style digital key pad.
Model Number | Manual |
---|---|
UUX000922 |
Cable Options
Cables | Model Number |
---|---|
Remote Operator Cable These cables are used to connect the Remote LCD Digital Operator (JVOP-180) or Remote LED Operator (JVOP-182). They are available in one (1) or three (3) meter lengths. |
UWR0051
(1 meter), UWR0052 (3 meter) |
PC Interface Cable This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. This cable is used in conjunction with DriveWizard Industrial software. |
UWR00468-2
|
USB Interface Cable This 10-foot male USB-A to male USB-B cable provides a USB-to-USB connection from PC to the drive. |
UWR-0638
|
Flash Write Cable This 6-foot cable connects a PC's 9-pin serial port to the drive's keypad port for updating the drive's firmware, flashing with custom firmware, or updating a network communication option board. It is used with the Flash Tool feature of the DriveWizard Industrial software. |
UWR01076-1
|