iQpump1000
Breadcrumb
Navigation Menu
iQpump1000
iQpump1000
iQpump1000 - YAIALL

The Intelligent Pump Drive
Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Mechanical Drawings
iQpump1000 - Drawings
240V, 3-Phase: Protected Chassis/NEMA 1 | Flange
480V, 3-Phase: Protected Chassis/NEMA 1 | Flange | 12-Pulse
600V, 3-Phase: Protected Chassis/NEMA 1 | Flange
For Nominal HP and Rated Output Current, see Models & Ratings.
240V, 3-Phase, Standard
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure
|
2D Drawing
|
3D Drawing
|
||
---|---|---|---|---|---|---|---|
H
|
W
|
D
|
|||||
CIMR-PW2A0004FAA
|
11.81
|
5.51
|
5.79
|
7.3
|
NEMA 1
|
||
CIMR-PW2A0006FAA
|
|||||||
CIMR-PW2A0008FAA
|
11.81
|
5.51
|
5.79
|
7.5
|
NEMA 1
|
||
CIMR-PW2A0010FAA
|
|||||||
CIMR-PW2A0012FAA
|
|||||||
CIMR-PW2A0018FAA
|
11.81
|
5.51
|
6.46
|
8.2
|
NEMA 1
|
||
CIMR-PW2A0021FAA
|
|||||||
CIMR-PW2A0030FAA
|
11.81
|
5.51
|
6.57
|
9.3
|
NEMA 1
|
||
CIMR-PW2A0040FAA
|
|||||||
CIMR-PW2A0056FAA
|
13.39
|
7.09
|
7.36
|
13.0
|
NEMA 1
|
||
CIMR-PW2A0069FAA
|
15.75
|
8.66
|
7.76
|
20.1
|
NEMA 1
|
||
CIMR-PW2A0081FAA
|
22.0
|
||||||
CIMR-PW2A0110FAA
|
21.02
|
10.00
|
10.16
|
50.7
|
NEMA 1
|
||
CIMR-PW2A0138FAA
|
24.17
|
10.98
|
10.16
|
61.7
|
NEMA 1
|
||
CIMR-PW2A0169FAA
|
28.74
|
12.95
|
11.14
|
90.4
|
NEMA 1
|
||
CIMR-PW2A0211FAA
|
92.6
|
||||||
CIMR-PW2A0250AAA2
|
27.76
|
17.72
|
12.99
|
167.6
|
Protected Chassis
|
||
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
CIMR-PW2A0312AAA2
|
27.76
|
17.72
|
12.99
|
176.4
|
Protected Chassis
|
||
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
CIMR-PW2A0360AAA2
|
31.50
|
19.69
|
13.78
|
216.1
|
Protected Chassis
|
||
45.98
|
19.84
|
13.78
|
233.7
|
with NEMA 1 kit2
|
|||
CIMR-PW2A0415AAA2
|
31.50
|
19.69
|
13.78
|
218.3
|
Protected Chassis
|
||
45.98
|
19.84
|
13.78
|
233.7
|
with NEMA 1 kit2
|
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
240V, 3-Phase, Flange
Drive Model Number Flange1
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Enclosure
|
2D Drawing
|
||
---|---|---|---|---|---|---|
H
|
W
|
D
|
||||
CIMR-PW2A0004UAA
|
11.81
|
7.64
|
5.79
|
7.3
|
Flange
|
|
CIMR-PW2A0006UAA
|
||||||
CIMR-PW2A0008UAA
|
11.81
|
7.64
|
5.79
|
7.5
|
Flange
|
|
CIMR-PW2A0010UAA
|
||||||
CIMR-PW2A0012UAA
|
||||||
CIMR-PW2A0018UAA
|
11.81
|
7.64
|
6.46
|
8.1
|
Flange
|
|
CIMR-PW2A0021UAA
|
||||||
CIMR-PW2A0030UAA
|
11.81
|
7.64
|
6.58
|
9.2
|
Flange
|
|
CIMR-PW2A0040UAA
|
||||||
CIMR-PW2A0056UAA
|
13.39
|
9.21
|
7.36
|
13.0
|
Flange
|
|
CIMR-PW2A0069UAA
|
16.54
|
11.65
|
7.76
|
20.0
|
Flange
|
|
CIMR-PW2A0081UAA
|
22.0
|
|||||
CIMR-PW2A0110UAA
|
16.3
|
12.13
|
10.16
|
50.6
|
Flange
|
|
CIMR-PW2A0138UAA
|
18.11
|
12.99
|
61.6
|
|||
CIMR-PW2A0169UAA
|
22.13
|
15.2
|
11.14
|
90.2
|
Flange
|
|
CIMR-PW2A0211UAA
|
92.4
|
|||||
CIMR-PW2A0250UAA
|
28.54
|
22.05
|
12.99
|
183.0
|
Flange
|
|
CIMR-PW2A0312UAA
|
194.0
|
|||||
CIMR-PW2A0360UAA
|
32.28
|
23.62
|
13.78
|
238.0
|
Flange
|
|
CIMR-PW2A0415UAA
|
251
|
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, Standard
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure
|
2D Drawing
|
3D Drawing
|
||
---|---|---|---|---|---|---|---|
H
|
W
|
D
|
|||||
CIMR-PW4A0002FAA
|
11.81
|
5.51
|
5.79
|
7.5
|
NEMA 1
|
||
CIMR-PW4A0004FAA
|
|||||||
CIMR-PW4A0005FAA
|
|||||||
CIMR-PW4A0007FAA
|
11.81
|
5.51
|
6.46
|
7.9
|
NEMA 1
|
||
CIMR-PW4A0009FAA
|
8.2
|
NEMA 1
|
|||||
CIMR-PW4A0011FAA
|
|||||||
CIMR-PW4A0018FAA
|
11.81
|
5.51
|
6.57
|
9.0
|
NEMA 1
|
||
CIMR-PW4A0023FAA
|
|||||||
CIMR-PW4A0031FAA
|
13.39
|
7.09
|
6.57
|
12.6
|
NEMA 1
|
||
CIMR-PW4A0038FAA
|
13.39
|
7.09
|
7.36
|
13.2
|
NEMA 1
|
||
CIMR-PW4A0044FAA
|
15.75
|
8.66
|
7.76
|
19.2
|
NEMA 1
|
||
CIMR-PW4A0058FAA
|
18.31
|
10.00
|
10.16
|
50.7
|
NEMA 1
|
||
CIMR-PW4A0072FAA
|
20.28
|
10.98
|
10.16
|
59.5
|
NEMA 1
|
||
CIMR-PW4A0088FAA
|
24.80
|
12.95
|
10.16
|
86.0
|
NEMA 1
|
||
CIMR-PW4A0103FAA
|
|||||||
CIMR-PW4A0139FAA
|
28.74
|
12.95
|
11.14
|
99.2
|
NEMA 1
|
||
CIMR-PW4A0165FAA
|
101.4
|
||||||
CIMR-PW4A0208AAA2
|
27.76
|
17.72
|
12.99
|
174.2
|
Protected Chassis
|
||
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
CIMR-PW4A0250AAA2
|
31.50
|
19.69
|
13.78
|
211.6
|
Protected Chassis
|
||
45.98
|
19.84
|
13.78
|
233.7
|
with NEMA 1 kit2
|
|||
CIMR-PW4A0296AAA2
|
31.50
|
19.69
|
13.78
|
224.9
|
Protected Chassis
|
||
45.98
|
19.84
|
13.78
|
246.9
|
with NEMA 1 kit2
|
|||
CIMR-PW4A0362AAA2
|
31.50
|
19.69
|
13.78
|
235.9
|
Protected Chassis
|
||
45.98
|
19.84
|
13.78
|
257.90
|
with NEMA 1 kit2
|
|||
CIMR-PW4A0414AAA3
|
37.40
|
19.69
|
14.57
|
275.6
|
Protected Chassis
|
||
48.3
|
19.69
|
14.57
|
292
|
with NEMA 1 kit3
|
|||
CIMR-PW4A0515AAA3
|
44.88
|
26.38
|
14.57
|
476.2
|
Protected Chassis
|
||
61.3
|
26.38
|
14.57
|
504
|
with NEMA 1 kit3
|
|||
CIMR-PW4A0675AAA3
|
44.88
|
26.38
|
14.57
|
487.2
|
Protected Chassis
|
||
61.3
|
26.38
|
14.57
|
515
|
with NEMA 1 kit3
|
|||
CIMR-PW4A0930AAA3
|
54.40
|
49.2
|
14.6
|
1195
|
Protected Chassis
|
||
80.50
|
50
|
14.6
|
1394
|
with NEMA 1 kit3
|
|||
CIMR-PW4A1200AAA3
|
54.40
|
49.2
|
14.6
|
1221
|
Protected Chassis
|
||
80.50
|
50
|
14.6
|
1420
|
with NEMA 1 kit3
|
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
- Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Special drive model number and add-on kit is required. Consult factory for special drive model number and add-on kit.
480V, 3-Phase, Flange
Drive Model Number Flange
|
Physical Dimensions (in.)
|
Weight1
|
Enclosure
|
2D Drawing
|
||
---|---|---|---|---|---|---|
H
|
W
|
D
|
||||
CIMR-PW4A0002UAA
|
11.81
|
7.64
|
5.79
|
7.5
|
Flange
|
|
CIMR-PW4A0004UAA
|
||||||
CIMR-PW4A0005UAA
|
||||||
CIMR-PW4A0007UAA
|
11.81
|
7.64
|
6.46
|
7.9
|
Flange
|
|
CIMR-PW4A0009UAA
|
8.1
|
|||||
CIMR-PW4A0011UAA
|
||||||
CIMR-PW4A0018UAA
|
11.81
|
7.64
|
6.58
|
9.0
|
Flange
|
|
CIMR-PW4A0023UAA
|
||||||
CIMR-PW4A0031UAA
|
13.39
|
9.21
|
6.57
|
12.5
|
Flange
|
|
CIMR-PW4A0038UAA
|
7.36
|
13.2
|
||||
CIMR-PW4A0044UAA
|
16.54
|
11.65
|
7.76
|
19.1
|
Flange
|
|
CIMR-PW4A0058UAA
|
16.3
|
12.13
|
10.16
|
50.6
|
||
CIMR-PW4A0072UAA
|
18.11
|
12.99
|
10.16
|
59.4
|
||
CIMR-PW4A0088UAA
|
21.34
|
15.35
|
10.16
|
85.8
|
Flange
|
|
CIMR-PW4A0103UAA
|
||||||
CIMR-PW4A0139UAA
|
22.13
|
15.2
|
11.14
|
99.0
|
Flange
|
|
CIMR-PW4A0165UAA
|
101.2
|
|||||
CIMR-PW4A0208UAA
|
28.54
|
22.05
|
12.99
|
191
|
Flange
|
|
CIMR-PW4A0250UAA
|
32.28
|
23.62
|
13.78
|
233
|
Flange
|
|
CIMR-PW4A0296UAA
|
246
|
|||||
CIMR-PW4A0362UAA
|
257
|
|||||
CIMR-PW4A0414UAA
|
40.55
|
25.39
|
14.57
|
TBD
|
Flange
|
|
CIMR-PW4A0515UAA
|
46.38
|
31.97
|
14.57
|
TBD
|
Flange
|
|
CIMR-PW4A0675UAA
|
||||||
CIMR-PW4A0930UAA
|
Consult Factory
|
Consult Factory
|
Consult Factory
|
Consult Factory
|
Flange
|
Consult Factory
|
CIMR-PW4A1200UAA
|
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, 12-Pulse
Drive Model Number 12-Pulse Flange2
|
Physical Dimensions (in.)
|
Weight1
|
Enclosure2
|
2D Drawing
|
||
---|---|---|---|---|---|---|
H
|
W
|
D
|
||||
CIMR-PW4T0058UAA
|
16.3
|
12.13
|
10.16
|
46.2
|
Flange
|
|
CIMR-PW4T0072UAA
|
18.11
|
12.99
|
10.16
|
52.8
|
||
CIMR-PW4T0088UAA
|
21.34
|
15.35
|
10.16
|
85.8
|
Flange
|
|
CIMR-PW4T0103UAA
|
77.0
|
|||||
CIMR-PW4T0139UAA
|
22.13
|
15.2
|
11.14
|
85.8
|
Flange
|
|
CIMR-PW4T0165UAA
|
88.2
|
|||||
CIMR-PW4T0208UAA
|
28.54
|
22.05
|
12.94
|
172
|
Flange
|
|
CIMR-PW4T0250UAA
|
32.28
|
23.62
|
13.78
|
198
|
Flange
|
|
CIMR-PW4T0296UAA
|
209
|
|||||
CIMR-PW4T0362UAA
|
214
|
|||||
CIMR-PW4T0414UAA
|
43.52
|
25.39
|
14.57
|
280
|
Flange
|
|
CIMR-PW4T0515UAA
|
51.5
|
31.97
|
14.57
|
463
|
Flange
|
|
CIMR-PW4T0675UAA
|
474
|
|||||
See note 3
|
Consult Factory
|
Consult Factory
|
Consult Factory
|
Consult Factory
|
Flange
|
Consult Factory
|
See note 3
|
- This data represents the drive weight only, not shipping weight.
- Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external. Flange parts can be removed if convential mounting is desired.
- Models CIMR-PW4A0930xxx and CIMR-PW4A1200xxx are user configurable for either 6-Pulse (3-Phase) or 12-Pulse (6-Phase) input. See Standard 480V for model numbers.
600V, 3-Phase, Standard
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure
|
2D Drawing
|
3D Drawing
|
||
---|---|---|---|---|---|---|---|
H
|
W
|
D
|
|||||
CIMR-PW5A0003FAA
|
11.81
|
5.51
|
5.79
|
7.5
|
NEMA 1
|
||
CIMR-PW5A0004FAA
|
|||||||
CIMR-PW5A0006FAA
|
11.81
|
5.51
|
6.46
|
8.2
|
NEMA 1
|
||
CIMR-PW5A0009FAA
|
|||||||
CIMR-PW5A0011FAA
|
11.81
|
5.51
|
6.57
|
9.0
|
NEMA 1
|
||
CIMR-PW5A0017FAA
|
13.39
|
7.09
|
7.36
|
13.2
|
NEMA 1
|
||
CIMR-PW5A0022FAA
|
|||||||
CIMR-PW5A0027FAA
|
15.75
|
8.66
|
7.76
|
19.2
|
NEMA 1
|
||
CIMR-PW5A0032FAA
|
|||||||
CIMR-PW5A0041FAA
|
20.28
|
10.98
|
10.16
|
59.5
|
NEMA 1
|
||
CIMR-PW5A0052FAA
|
|||||||
CIMR-PW5A0062FAA
|
28.74
|
12.95
|
11.14
|
99.2
|
NEMA 1
|
||
CIMR-PW5A0077FAA
|
28.74
|
12.95
|
11.14
|
99.2
|
|||
CIMR-PW5A0099FAA
|
|||||||
CIMR-PW5A0125AAA2
|
27.76
|
17.72
|
12.99
|
174.2
|
Protected Chassis
|
||
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
CIMR-PW5A0145AAA2
|
27.76
|
17.72
|
12.99
|
174.2
|
Protected Chassis
|
||
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
CIMR-PW5A0192AAA2
|
31.50
|
19.69
|
13.78
|
235.9
|
Protected Chassis
|
||
45.98
|
19.84
|
13.78
|
257.90
|
with NEMA 1 kit2
|
|||
CIMR-PW5A0242AAA2
|
31.50
|
19.69
|
13.78
|
235.9
|
Protected Chassis
|
||
45.98
|
19.84
|
13.78
|
257.90
|
with NEMA 1 kit2
|
Please note: 300-350HP (ND) are in development. Please consult your local sales representative for details.
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
600V, 3-Phase, Flange
Drive Model Number Flange2
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Enclosure2
|
2D Drawing
|
||
---|---|---|---|---|---|---|
H
|
W
|
D
|
||||
CIMR-PW5A0003UAA
|
11.81
|
7.64
|
5.79
|
7.5
|
Flange
|
|
CIMR-PW5A0004UAA
|
||||||
CIMR-PW5A0006UAA
|
11.81
|
7.64
|
6.46
|
8.1
|
Flange
|
|
CIMR-PW5A0009UAA
|
||||||
CIMR-PW5A0011UAA
|
11.81
|
7.64
|
6.58
|
9.0
|
Flange
|
|
CIMR-PW5A0017UAA
|
13.39
|
9.21
|
7.36
|
13.2
|
Flange
|
|
CIMR-PW5A0022UAA
|
13.2
|
|||||
CIMR-PW5A0027UAA
|
16.54
|
11.65
|
7.76
|
19.1
|
Flange
|
|
CIMR-PW5A0032UAA
|
19.1
|
|||||
CIMR-PW5A0041UAA
|
18.11
|
12.99
|
10.16
|
59.4
|
Flange
|
|
CIMR-PW5A0052UAA
|
59.4
|
|||||
CIMR-PW5A0062UAA
|
22.13
|
15.2
|
11.14
|
99.0
|
Flange
|
|
CIMR-PW5A0077UAA
|
99.0
|
|||||
CIMR-PW5A0099UAA
|
99.0
|
|||||
CIMR-PW5A0125UAA
|
28.54
|
22.05
|
12.99
|
191
|
Flange
|
|
CIMR-PW5A0145UAA
|
||||||
CIMR-PW5A0192UAA
|
32.28
|
23.62
|
13.78
|
257
|
Flange
|
|
CIMR-PW5A0242UAA
|
Please note: 300-350HP (ND) are in development. Please consult your local sales representative for details.
- This data represents the drive weight only, not shipping weight.
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PW2A081FAA and smaller). Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.