iQpump1000
Breadcrumb
Navigation Menu
Products
iQpump1000
iQpump1000
iQpump1000 - YAIALL
The Intelligent Pump Drive
Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Input & Output
iQpump1000 - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Digital Inputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
120VAC Logic Interface (8-input)...Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S8. Not compatible with applications that require on-board 24V Transducer Power Supply. | DI-101 Terminal Strip |
TOEPYEAOPT07 |
Analog Outputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
(11 Bit + Sign)...Provides 2 signals for remote meetering of any two of the drive's "U1" monitors. Additive to the two standard analog outputs. Signal level: 0 to +/- 10 VDC (20kOhm). | AO-A3 CN5-A, B, or C |
TOBPC73060079 |
Digital Outputs | Option Card # & Mounting Location | Installation Manual |
---|---|---|
(8 Channels)...Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mADC, Shared Common. | DO-A3 CN5-A |
TOBPC73060081 |
Node: dxpprd01:8080