iQpump1000
Breadcrumb
Navigation Menu
iQpump1000
iQpump1000
iQpump1000 - YAIALL

The Intelligent Pump Drive
Yaskawa designed the iQpump®1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump1000 will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump1000 can also replace phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Network Communications
iQpump1000 - Options
These communication cards provide the interface between industrial networks and Yaskawa AC drives. These options may be factory installed or field installed.
| Network Communications Option | Option Card # & Mounting Location |
Support Files |
|---|---|---|
| BACnet...This option complies with the BACnet protocol specification and is BTL certified. This allows for communication over MS-TP (RS-485) BACnet networks. All parameters, diagnostics, and operational commands are accessible via BACnet. BACnet is supported and maintained by ASHRAE Standing Standard Project Committee. | SI-B3 CN5-A |
|
| DeviceNetâ„¢ With ADR Each DeviceNet network supports up to 63 drives. Controllers are available from many PLC and/or PC suppliers. The DeviceNet network communications option board is designed to comply with all pertinent aspects of the ODVA (Open DeviceNet Vendor Association) specification and AC drive profile. All parameters, diagnostics, and operational commands are accessible via DeviceNet. Automatic Device Replacement (ADR) is supported in this DeviceNet option, including the functions of Auto Baud Rate sensing and Faulted Node Recovery (using Group 4 messaging). The DeviceNet satellite board mounts integrally in the drive and provides a DeviceNet standard open tap connector. Electronic Data Sheets (EDS) may be downloaded to assist with network configuration and drive setup. | SI-N3 CN5-A |
|
| EtherNet/IP...This option complies with the EtherNet/IP protocol specification. This allows for communication over 10/100 Mbps Ethernet networks. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via EtherNet/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. | SI-EN3 CN5-A |
Installation Manual Technical Manual EDS File Tag Generator Faceplate |
| EtherNet/IP with DLR...This option complies with the EtherNet/IP protocol specification. This allows for communication over 10/100 Mbps Ethernet networks. The dual port hardware provides the user the choice of wiring in a star, line or ring configuration. For a ring configuration, device level ring (DLR) is available on this option card. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via EtherNet/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. | SI-EN3D | |
| LonWorks...Compatible with the Lon Mark Interoperability Association and complies with the Functional Profile for a Variable Frequency Motor Drive. Features the FFT-10A Free Topology Twisted-Pair Transceiver. Phoenix-style screw termination or RJ-45 connector. | SI-W3 CN5-A |
|
| Metasys N2/Apogee P1...This option allows the drive to connect to either Johnson Controls Metasys N2 network or Siemens Apogee P1 network and complies to the guidelines for each protocol. This allows for communication over RS-485 connection. All parameters,diagnostics, and operational commands are accessible via Metasys N2/Apogee P1. | SI-J3 CN5-A |
Installation & Technical Manual |
| Modbus TCP/IP...This option complies with the Modbus TCP/IP protocol specification. This allows for Modbus communication over 10/100 Mbps Ethernet networks. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via Modbus TCP/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. This option supports up to 10 simultaneous PLC/PC connections. | SI-EM3 CN5-A |
|
| Dual Port Modbus TCP/IP This option complies with the Modbus TCP/IP protocol specification. This allows for Modbus communication over 10/100 Mbps Ethernet networks. The dual port hardware provides the user the choice of wiring in a star, line or ring configuration. For a ring configuration, rapid spanning tree protocol (RSTP) is available on this option card. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via Modbus TCP/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. This option supports up to 10 simultaneous PLC/PC connections. |
SI-EM3D CN5-A |
|
| Modbus RTU RS-232...Complies with a subset of Modicon's Modbus RTU specification, referred to as Memobus by Yaskawa. All parameters, diagnostics and operational commands are accessible. The RS-232 Modbus RTU network allows for one drive to be accessed by the controller. | Embedded CN2-2 |
Technical Manual |
| Modbus RTU RS-485...Complies with a subset of Modicon's Modbus RTU specification, referred to as Memobus by Yaskawa. All parameters, diagnostics and operational commands are accessible. Each RS-485 Modbus RTU network supports up to 32 drives. | Embedded Terminal Strip |
Technical Manual |
| PROFIBUS DP...This option complies with the Profibus- DP protocol specification. All parameters, diagnostics and operational commands are accessible via Profibus. The option board provides a 9-pin (F) type D-Sub connector for easily connecting to a standard Profibus style, shielded twisted-pair cable. Each Profibus network supports up to 99 drives. This option supports all of the Profibus data rates from 9.6 Kbps to 12 Mbps. Up to 32 bytes of input data and 32 bytes of output data are provided per message transaction. Sync and Freeze modes are supported for groups. Profibus DP-V1 support (cyclic and acyclic data exchange). Configurable PPO read and write parameters. The option is configured using parameters within the drive, which allows for easy configuration eliminating the use of hardware switches. Status LEDs are viewable through the front cover, and a monitor has been added to allow for improved diagnostics. | SI-P3 CN5-A |
|
| PROFINET...This option complies to PROFINET I/O device and PROFIDrive profile specifications. It allows connection to a PROFINET network and facilitates the exchange of data via a simple, networking solution that reduces the cost and time to wire and install factory automation devices, while providing interchangeability of like components from multiple vendors. This is a PROFINET Conformance Class A certified interface. This interface makes it possible to perform the following from a PROFINET master device:
|
SI-EP3 CN5-A |
GSDML File V2.2 (For use with GSDML Specification Revision 2.2) GSDML File V2.3 (For use with GSDML Specification Revision 2.3) |
Download communications software files from this website through the Downloads section.




























