U1000 iQpump Configured
Breadcrumb
Navigation Menu
Products
U1000 iQpump Configured
U1000 iQpump Configured
U1000 iQpump Configured - YAIALL

Low-Harmonic Intelligent Pump Drive
The configured package provides a U1000 iQpump drive containing pump application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Enclosures
U1000 iQpump Config - Options
NEMA 3R Configured Enclosure Options
Item | Part Number | Description |
---|---|---|
Freestanding Leg Kit | UUX001158 | 12 in. Leg Kit: This options allows the NEMA 3R wall-mounted enclosures to be mounted on legs so that the control can be freestanding and off the ground. Either kit can be used on any of the wall-mount enclosures. Floor-mount enclosures come standard with free standing legs.
|
UUX001159 | 30 in. Leg Kit: This options allows the NEMA 3R wall-mounted enclosures to be mounted on legs so that the control can be freestanding and off the ground. Either kit can be used on any of the wall-mount enclosures. Floor-mount enclosures come standard with free standing legs. |
Node: dxpprd01:8080