U1000 iQpump Configured
Breadcrumb
Navigation Menu
U1000 iQpump Configured
U1000 iQpump Configured
U1000 iQpump Configured - YAIALL

Low-Harmonic Intelligent Pump Drive
The configured package provides a U1000 iQpump drive containing pump application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Features
U1000 iQpump Config - Overview
Highlights:
- Low input distortion across a wide load and speed range
- IEEE-519 Compliant (<5% THD)
- Eco-Mode to achieve near across-the-line THD
- High Efficiency Design provides extra energy savings as compared to other low harmonic solutions
- Near Unity True Power Factor at full load
- 0.98 Displacement Power Factor throughout entire load and speed range
- Integrated Input Fusing
- Compact Design
- High Reliability with an MTBF of 28 Years
- Embedded real time clock for event stamping
- High Carrier Frequency (Low Motor Noise) Capability
- 0-400 Hz Output Frequency
- 120% Overload for 60 Seconds
- Motor Auto-tuning
- Multi-language LCD display, with Hand/Off/Auto and Copy function
- DriveWizard® Software
- Embedded Timer Functions for Starting, Stopping and Speed Changes
- Start into spinning load (speed search)
- Both Induction and Permanent Magnet Motor Control
Node: dxpprd02:8080


























