U1000 iQpump Configured

Models & Ratings

240V | 480V

240V Standard Drives

Drive Model Number
Rated Output Current (Amps) 1, 2
Nominal HP 3
Q1E3A028
28
10
Q1E3A042
42
15
Q1E3A054
54
20
Q1E3A068
68
25
Q1E3A081
81
30
Q1E3A104
104
40
Q1E3A130
130
50
Q1E3A154
154
60
Q1E3A192
192
75
Q1E3A248
248
100
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

480V Standard Drives

Drive Model Number
Rated Output Current (Amps) 1, 2
Nominal HP 3
Q1E3B011
11
7.5
Q1E3B014
14
10
Q1E3B021
21
15
Q1E3B027
27
20
Q1E3B034
34
25
Q1E3B040
40
30
Q1E3B052
52
40
Q1E3B065
65
50
Q1E3B077
77
60
Q1E3B096
96
75
Q1E3B124
124
100
Q1E3B156
156
125
Q1E3B180
180
150
Q1E3B240
240
200
Q1E3B302
302
250
Q1E3B361
361
300
Q1E3B414
414
350
Q1E3B477
477
400
Q1E3B590
590
500
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top