Navigation Menu

Drives  
Motion  

U1000 iQpump Configured

U1000 iQpump Configured

U1000 iQpump Configured - YAIALL

TemplateWeb

Specifications

U1000 iQpump Config - Overview

Item
Specification
Enclosures

UL Type 3R

Ambient Operating Temperature

-10°C to +40°C

Global Certification UL, RoHS
Standard I/O Multi-Function Digital Inputs: 8
Multi-Function Analog Inputs: 3
Multi-Function Relay Output: 3
Multi-Function 0-10 Vdc Analog Outputs: 2
Fault Relay: 1
Network Communications Optional:
EtherNet / IP
 

Note: Additional specifications can be found within the U1000 User Manual (Doc No. TOEPYAIUPW01) under the Specifications section.