U1000 iQpump Configured
Breadcrumb
Navigation Menu
U1000 iQpump Configured
U1000 iQpump Configured
U1000 iQpump Configured - YAIALL
Low-Harmonic Intelligent Pump Drive
The configured package provides a U1000 iQpump drive containing pump application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
U1000 iQpump Configured Drive 240 V Product Data PD.iQpump.10 158KBRev Date:04/12/2017
|
158KB
|
04/12/2017 | |
U1000 iQpump Configured Drive 480 V Product Data PD.iQpump.11 155KBRev Date:03/14/2022
|
155KB
|
03/14/2022 | |
Generator Sizing for Matrix Drives PN.MATRIX.06 295KBRev Date:06/07/2018
|
295KB
|
06/07/2018 | |
A Comparison of Matrix Drives to Drives with Input Harmonic Filters PN.MATRIX.07 506KBRev Date:08/27/2018
|
506KB
|
08/27/2018 | |
Customer Connection Diagram, U1000 iQpump Configured, TYPE 3R UDE00539 33KBRev Date:03/25/2024
|
33KB
|
03/25/2024 | |
White Paper: A Vector Controlled High Performance Matrix Converter - Induction Motor Drive WP.AFD.16 251KBRev Date:04/17/2017
|
251KB
|
04/17/2017 | |
White Paper: Matrix Drive Technology: The Future in Active Front End Drives WP.AFD.31 1.4MBRev Date:11/24/2020
|
1.4MB
|
11/24/2020 | |