iQpump605 - AC Input Reactors
Breadcrumb
Navigation Menu
iQpump605 - AC Input Reactors
iQpump605 - AC Input Reactors
240V, 3-Phase Input, 1.5% Reactors | 240V, 3-Phase Input, 3% Reactors | 480V, 3-Phase Input, 1.5% Reactors | 480V, 3-Phase Input, 3% Reactors
AC Reactor Reference Documents
Open AC Reactors| Enclosed AC Reactors
240V, 3-Phase Input, 1.5% AC Input Reactors
See 3% reactor selection for larger horsepower models.
|
Nominal HP
|
Catalog Code
|
Part Number
|
|
|---|---|---|---|
|
Open Type
|
Enclosed Type
|
||
|
3
|
WM65W2011
|
URX000315
|
URX000418
|
|
5
|
WM65W2017
|
URX000319
|
URX000420
|
|
7.5
|
WM65W2024
|
URX000326
|
URX000424
|
|
10
|
WM65W2031
|
URX000332
|
URX000426
|
|
15
|
WM65W2046
|
URX000338
|
URX000428
|
|
20
|
WM65W2059
|
URX000341
|
URX000429
|
|
25
|
WM65W2075
|
||
|
30
|
WM65W2088
|
URX000344
|
URX000430
|
|
40
|
WM65W2114
|
URX000350
|
URX000432
|
|
50
|
WM65W2143
|
URX000353
|
URX000433
|
|
60
|
WM65W2169
|
URX000356
|
URX000434
|
240V, 3-Phase Input, 3% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
|
|---|---|---|---|
|
Open Type
|
Enclosed Type
|
||
|
3
|
WM65W2011
|
URX000307
|
URX000413
|
|
5
|
WM65W2017
|
URX000311
|
URX000415
|
|
7.5
|
WM65W2024
|
URX000315
|
URX000418
|
|
10
|
WM65W2031
|
URX000319
|
URX000420
|
|
15
|
WM65W2046
|
URX000329
|
URX000501
|
|
20
|
WM65W2059
|
URX000332
|
URX000426
|
|
25
|
WM65W2075
|
URX000335
|
URX000427
|
|
30
|
WM65W2088
|
URX000338
|
URX000428
|
|
40
|
WM65W2114
|
URX000341
|
URX000429
|
|
50
|
WM65W2143
|
URX000344
|
URX000430
|
|
60
|
WM65W2169
|
URX000347
|
URX000431
|
|
75
|
WM65W2211
|
||
|
100
|
WM65W2273
|
URX000350
|
URX000432
|
|
125
|
WM65W2343
|
URX000356
|
URX000434
|
|
150
|
WM65W2396
|
||
480V, 3-Phase Input, 1.5% AC Input Reactors
See 3% reactor selection for larger horsepower models.
|
Nominal HP
|
Catalog Code
|
Part Number
|
|
|---|---|---|---|
|
Open Type
|
Enclosed Type
|
||
|
3
|
WM65W4005
|
URX000299
|
URX000410
|
|
5
|
WM65W4008
|
URX000303
|
URX000411
|
|
7.5
|
WM65W4011
|
URX000307
|
URX000413
|
|
10
|
WM65W4014
|
URX000311
|
URX000415
|
|
15
|
WM65W4021
|
URX000315
|
URX000418
|
|
20
|
WM65W4027
|
URX000319
|
URX000420
|
|
25
|
WM65W4034
|
||
|
30
|
WM65W4040
|
URX000323
|
URX000422
|
|
40
|
WM65W4052
|
URX000326
|
URX000424
|
|
50
|
WM65W4065
|
URX000332
|
URX000426
|
|
60
|
WM65W4077
|
URX000335
|
URX000427
|
|
75
|
WM65W4096
|
||
|
100
|
WM65W4124
|
URX000341
|
URX000429
|
|
125
|
WM65W4156
|
URX000344
|
URX000430
|
480V, 3-Phase Input, 3% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
|
|---|---|---|---|
|
Open Type
|
Enclosed Type
|
||
|
3
|
WM65W4005
|
URX000300
|
URX000503
|
|
5
|
WM65W4008
|
URX000304
|
URX000504
|
|
7.5
|
WM65W4011
|
URX000308
|
URX000414
|
|
10
|
WM65W4014
|
URX000312
|
URX000416
|
|
15
|
WM65W4021
|
URX000316
|
URX000419
|
|
20
|
WM65W4027
|
URX000320
|
URX000421
|
|
25
|
WM65W4034
|
||
|
30
|
WM65W4040
|
URX000324
|
URX000423
|
|
40
|
WM65W4052
|
URX000327
|
URX000425
|
|
50
|
WM65W4065
|
URX000333
|
URX000554
|
|
60
|
WM65W4077
|
URX000336
|
URX000555
|
|
75
|
WM65W4096
|
||
|
100
|
WM65W4124
|
URX000342
|
URX000557
|
|
125
|
WM65W4156
|
URX000345
|
URX000558
|
|
150
|
WM65W4180
|
URX000348
|
URX000559
|
|
200
|
WM65W4240
|
URX000351
|
URX000560
|
|
250
|
WM65W4302
|
URX000354
|
URX000561
|
|
300
|
WM65W4361
|
URX000357
|
URX000562
|
|
350
|
WM65W4414
|
URX000360
|
URX000563
|
|
400
|
WM65W4477
|
||
|
450
|
WM65W4515
|
URX000363
|
URX000564
|
|
500
|
WM65W4590
|
||
|
600
|
WM65W4720
|
URX000366
|
URX000565
|
Node: dxpprd02:80

























