iQpump605 - AC Output Reactors
Breadcrumb
Navigation Menu
iQpump605 - AC Output Reactors
iQpump605 - AC Output Reactors
240V, 3-Phase Input, 3% Reactors | 480V, 3-Phase Input, 3% Reactors
3% and 5% impedance reactors may be used on the output to reduce the effects of load side transients on the motor.
AC Reactor Reference Documents
Open AC Reactors | Enclosed AC Reactors
240V, 3-Phase Input, 3% AC Output Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
|
|---|---|---|---|
|
Open Type
|
Enclosed Type
|
||
|
3
|
WM65W2011
|
05P00620-0134
|
05P00620-0032
|
|
5
|
WM65W2017
|
05P00620-0136
|
05P00620-0036
|
|
7.5
|
WM65W2024
|
URX000083
|
05P00620-0041
|
|
10
|
WM65W2031
|
05P00620-0044
|
05P00620-0046
|
|
15
|
WM65W2046
|
05P00620-0141
|
05P00620-0054
|
|
20
|
WM65W2059
|
05P00620-0143
|
05P00620-0058
|
|
25
|
WM65W2075
|
URX000085
|
URX000204
|
|
30
|
WM65W2088
|
||
|
40
|
WM65W2114
|
05P00620-0064
|
05P00620-0066
|
|
50
|
WM65W2143
|
05P00620-0069
|
URX000206
|
|
60
|
WM65W2169
|
URX000175
|
URX000248
|
|
75
|
WM65W2211
|
||
|
100
|
WM65W2273
|
URX000178
|
URX000249
|
|
125
|
WM65W2343
|
URX000181
|
URX000250
|
|
150
|
WM65W2396
|
||
480V, 3-Phase Input, 3% AC Output Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
|
|---|---|---|---|
|
Open Type
|
Enclosed Type
|
||
|
3
|
WM65W4005
|
05P00620-0025
|
05P00620-0029
|
|
5
|
WM65W4008
|
05P00620-0133
|
05P00620-0028
|
|
7.5
|
WM65W4011
|
05P00620-0135
|
05P00620-0033
|
|
10
|
WM65W4014
|
05P00620-0137
|
05P00620-0037
|
|
15
|
WM65W4021
|
05P00620-0138
|
05P00620-0042
|
|
20
|
WM65W4027
|
05P00620-0139
|
05P00620-0047
|
|
25
|
WM65W4034
|
||
|
30
|
WM65W4040
|
05P00620-0049
|
05P00620-0051
|
|
40
|
WM65W4052
|
05P00620-0142
|
05P00620-0055
|
|
50
|
WM65W4065
|
05P00620-0144
|
05P00620-0059
|
|
60
|
WM65W4077
|
||
|
75
|
WM65W4096
|
05P00620-0145
|
05P00620-0062
|
|
100
|
WM65W4124
|
05P00620-0013
|
05P00620-0067
|
|
125
|
WM65W4156
|
05P00620-0070
|
05P00620-0073
|
|
150
|
WM65W4180
|
URX000586
|
05P00620-0078
|
|
200
|
WM65W4240
|
URX000175
|
05P00620-0083
|
|
250
|
WM65W4302
|
URX000179
|
05P00620-0088
|
|
300
|
WM65W4361
|
URX000182
|
05P00620-0092
|
|
350
|
WM65W4414
|
05P00620-0094
|
05P00620-0096
|
|
400
|
WM65W4477
|
||
|
450
|
WM65W4515
|
05P00620-0098
|
05P00620-0100
|
|
500
|
WM65W4590
|
||
|
600
|
WM65W4720
|
05P00620-0102
|
05P00620-0104
|
Node: dxpprd01:80

























