U1000 Industrial Configured
Breadcrumb
Navigation Menu
U1000 Industrial Configured
U1000 Industrial Configured
U1000 Industrial Configured - LH - YAIALL
Low Harmonic, Regenerative Industrial Applications Drive
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.
TemplateWeb
Application Information
Showing 1 to 11 of 11 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Baldor SynRM² Motor Startup AN.AFD.44 1.5MBRev Date:02/05/2021
|
1.5MB
|
02/05/2021 | |
SyMAX Permanent Magnet Motor Simple Startup Procedure AN.SYMAX.01 485KBRev Date:05/31/2017
|
485KB
|
05/31/2017 | |
Matrix Drive Applications: Test Stands & Dynamometers AN.U1000.01 1.2MBRev Date:06/08/2017
|
1.2MB
|
06/08/2017 | |
Success Story: Steel Bar Grinding Solution AR.DRV.05 701KBRev Date:05/14/2024
|
701KB
|
05/14/2024 | |
Success Story: 'Reel' Energy Savings AR.DRV.06 659KBRev Date:04/29/2024
|
659KB
|
04/29/2024 | |
Success Story: Pumping Up Efficiency AR.DRV.09 275KBRev Date:06/15/2023
|
275KB
|
06/15/2023 | |
Success Story: Bringing the Lumber AR.DRV.10 300KBRev Date:06/15/2023
|
300KB
|
06/15/2023 | |
Technical Note - Drive Modbus Register-Based Digital Output Activation TN.MODBUS.01 2.9MBRev Date:03/22/2019
|
2.9MB
|
03/22/2019 | |
Application Case Study: Matrix Drives Reduce Energy Costs for Asphalt Transport System WP.AFD.20 2.7MBRev Date:05/25/2017
|
2.7MB
|
05/25/2017 | |
Application Case Study: Drive Retrofit Improves Efficiency for Water Treatment Plant WP.AFD.21 860KBRev Date:07/18/2017
|
860KB
|
07/18/2017 | |
Application Case Study: Lumber Mill Solution Upgraded with Energy Efficient Matrix Drives WP.AFD.27 2.1MBRev Date:02/17/2020
|
2.1MB
|
02/17/2020 | |
Showing 1 to 11 of 11 entries.