MP940 Machine Controller
Breadcrumb
Navigation Menu
MP940 Machine Controller
MP940 Machine Controller
MP940 Machine Controller - YAI
Single-axis; 115, 240, 480 Volts
The MP940 Machine Controller is a legacy product and no longer promoted in the Americas. (The retrofit/upgrade to the MP940 is the MP2000iec product family, specifically the MP2600iec is a machine controller module fully integrated in to Yaskawa's latest Sigma-5 Series Amplifier. The MP940 Machine Controller series was a single-axis controller and a member of Yaskawa's MotionSuite family of electronic machine controllers. The modular packaging of the MP940 provides integral mounting with Sigma II drives from 30 watt to 55kW, with voltages of 115, 240 and 480 volts.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
Is there information regarding DeviceNet Troubleshooting for the MP series products? Posted Date: 10/30/2001
|
10/30/2001 | |
Is there a wiring example of an MP940 following a Sigma II SGDH servo master? Posted Date: 07/13/2004
|
07/13/2004 | |
Is there a Register Quick Reference Guide for the MP940 Controller? Posted Date: 11/04/2003
|
11/04/2003 | |
Is there a procedure outlining the start-up of an MP940 Controller System? Posted Date: 02/15/2006
|
02/15/2006 | |
Is there a procedure for starting up an MP940 with an absolute encoder? Posted Date: 07/13/2004
|
07/13/2004 | |
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
Is there an example showing an MP940 as a DeviceNet Master controlling NS300's as slave devices? Posted Date: 09/06/2001
|
09/06/2001 | |
Is there a list of User's Manuals for the MP900 Series Products? Posted Date: 10/20/2006
|
10/20/2006 | |
Is there a list of technical recommendations for safe guarding an MP940 Servo Control System against overspeed conditions? Posted Date: 08/29/2005
|
08/29/2005 | |
Is there a list of Ladder Instructions that can be used in the MP900 series products? Posted Date: 03/08/2002
|
03/08/2002 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.