MP940 Machine Controller
Breadcrumb
Navigation Menu
MP940 Machine Controller
MP940 Machine Controller
MP940 Machine Controller - YAI

Single-axis; 115, 240, 480 Volts
The MP940 Machine Controller is a legacy product and no longer promoted in the Americas. (The retrofit/upgrade to the MP940 is the MP2000iec product family, specifically the MP2600iec is a machine controller module fully integrated in to Yaskawa's latest Sigma-5 Series Amplifier. The MP940 Machine Controller series was a single-axis controller and a member of Yaskawa's MotionSuite family of electronic machine controllers. The modular packaging of the MP940 provides integral mounting with Sigma II drives from 30 watt to 55kW, with voltages of 115, 240 and 480 volts.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
Yaskawa offers a great MP940 / MotionWorks+ (MW+) template program, but it is fairly complex. Is there a simplified version of the template program without all of the bells and whistles? Posted Date: 06/24/2013
|
06/24/2013 | |
|
Why does the SGDH servopack flash "bb" continuously? Posted Date: 09/06/2004
|
09/06/2004 | |
|
When using MotionWorks+, is there a way to tell which version of a project is currently in the RAM memory of the MP940 and the last date it was revised? Posted Date: 07/13/2004
|
07/13/2004 | |
|
When running into hardware limits, motion is disabled in both directions. How can the axis be jogged off the limit switch? Posted Date: 07/13/2004
|
07/13/2004 | |
|
When an MP940 with a 17-bit encoder is being operated, does the encoder resolution need to be reduced? Posted Date: 04/27/2001
|
04/27/2001 | |
|
What version of Sigma II fimware is required if using an option card such as the MP940? Posted Date: 04/04/2002
|
04/04/2002 | |
|
Whats the maximum number of User Function blocks that can be used in the MP900 series controllers? Posted Date: 03/06/2002
|
03/06/2002 | |
|
What is the reason for the long deceleration when using a Direct Drive Motor system with a Sigma 2 Servopack (SGDH) and MP940? What are the steps to properly tune such a system? Posted Date: 07/25/2005
|
07/25/2005 | |
|
What is the procedure to setup a rotary axis in MP controllers using MotionWorks? Posted Date: 08/19/2004
|
08/19/2004 | |
|
What is the power-up sequence for the MP940? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What is the most common solution to communication errors in a Mechatrolink Network? Posted Date: 06/24/2013
|
06/24/2013 | |
|
What is the maximum number of cam data points that can be stored in a cam table? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What is the format of the Floating Point data structure in the MP920, MP930, MP940 series products? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What is the difference between Z registers and A registers when used in Function Blocks? Posted Date: 04/30/2002
|
04/30/2002 | |
|
What is the difference between the I/O on the Sigma II and the MP940? Do both need to be used? Posted Date: 04/26/2001
|
04/26/2001 | |
|
What is the difference between MODBUS and Memobus? Posted Date: 04/26/2001
|
04/26/2001 | |
|
What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? Posted Date: 06/25/2014
|
06/25/2014 | |
|
What is the difference between a YS-13 and YS-15 cable? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What is an SVA module? Posted Date: 06/25/2013
|
06/25/2013 | |
|
What is an A.9F alarm? Posted Date: 09/12/2000
|
09/12/2000 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























