MP940 Machine Controller
Breadcrumb
Navigation Menu
MP940 Machine Controller
MP940 Machine Controller
MP940 Machine Controller - YAI
Single-axis; 115, 240, 480 Volts
The MP940 Machine Controller is a legacy product and no longer promoted in the Americas. (The retrofit/upgrade to the MP940 is the MP2000iec product family, specifically the MP2600iec is a machine controller module fully integrated in to Yaskawa's latest Sigma-5 Series Amplifier. The MP940 Machine Controller series was a single-axis controller and a member of Yaskawa's MotionSuite family of electronic machine controllers. The modular packaging of the MP940 provides integral mounting with Sigma II drives from 30 watt to 55kW, with voltages of 115, 240 and 480 volts.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
Is there a guideline on how to use and allocate registers when programming the MP900 series controllers? Posted Date: 03/06/2002
|
03/06/2002 | |
Is there a detailed procedure on how to read/write parameters from/to fieldbus NS-300/500 modules? Posted Date: 06/25/2013
|
06/25/2013 | |
Is the MP-940 capable of operating Yaskawa linear motors? Posted Date: 01/14/2005
|
01/14/2005 | |
Is it possible to transfer cam data from Mircosoft Excel to an MP controller? Posted Date: 10/26/2005
|
10/26/2005 | |
Is it possible to set up ASCII text fields in an HMI Recipe to specify recipe name so it can be modified and stored in an MP9** Controller? Posted Date: 11/08/2001
|
11/08/2001 | |
Is it possible to route the POT and NOT signals through DeviceNet on an MP940D? Posted Date: 09/05/2001
|
09/05/2001 | |
Is it possible to Monitor/Program an MP9** Product over a phone line from a remote location? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect multiple MP940s to one EXOR HMI? Posted Date: 12/21/2011
|
12/21/2011 | |
Is it possible to connect a TCP HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Red Lion HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.