MP940 Machine Controller
Breadcrumb
Navigation Menu
MP940 Machine Controller
MP940 Machine Controller
MP940 Machine Controller - YAI
Single-axis; 115, 240, 480 Volts
The MP940 Machine Controller is a legacy product and no longer promoted in the Americas. (The retrofit/upgrade to the MP940 is the MP2000iec product family, specifically the MP2600iec is a machine controller module fully integrated in to Yaskawa's latest Sigma-5 Series Amplifier. The MP940 Machine Controller series was a single-axis controller and a member of Yaskawa's MotionSuite family of electronic machine controllers. The modular packaging of the MP940 provides integral mounting with Sigma II drives from 30 watt to 55kW, with voltages of 115, 240 and 480 volts.
TemplateWeb
FAQs
Showing 51 to 79 of 79 entries.
Question | Posted Date | |
---|---|---|
Is it possible to connect an EXOR HMI to Yaskawa MP Products? Posted Date: 06/26/2013
|
06/26/2013 | |
Is it possible to connect an EASON HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Maple Systems HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Cimrex HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Cimrex HMI to the Yaskawa NS600 Indexer Product? Posted Date: 09/08/2005
|
09/08/2005 | |
Is it possible to configure an Allen Bradley SLC PLC to communicate to a Yaskawa MP940 over DeviceNet? Posted Date: 08/02/2001
|
08/02/2001 | |
Is it possible create, import, and use a recipe table in an MP940 running MotionWorks+? Posted Date: 02/14/2006
|
02/14/2006 | |
Is a drawing of part number JUSP-TA50PG-E available? Posted Date: 01/05/2016
|
01/05/2016 | |
Is a drawing and pin-out of part number JUSP-TA50P available? Posted Date: 07/13/2004
|
07/13/2004 | |
In the MP940 controller, how are the FLASH and COPY switches used? Posted Date: 05/21/2001
|
05/21/2001 | |
In a vertical axis application, the motor trips the overtravel switch and coasts to the hard stop. What might be the cause? Posted Date: 07/23/2001
|
07/23/2001 | |
How many registers are there for each data type (bit, word, long, float), and how are the LONG and REAL data types referenced? Posted Date: 07/13/2004
|
07/13/2004 | |
How is the MP940 analog input used? Posted Date: 04/20/2001
|
04/20/2001 | |
How is External Positioning (latch target) setup in an MP920/930 SVB mode over mechatrolink? Posted Date: 07/13/2004
|
07/13/2004 | |
How can the software limits in the MP controllers be configured? Posted Date: 08/19/2004
|
08/19/2004 | |
How can a defective ServoPack (SGDH) be replaced in the field when a working MP940 is connected? Posted Date: 10/11/2002
|
10/11/2002 | |
How are registers in the MP9xx controller monitored from the PC? Posted Date: 09/06/2004
|
09/06/2004 | |
How are pLimit_PositioningError and sPosition_CompletionWindow used to control positioning accuracy? Posted Date: 05/21/2001
|
05/21/2001 | |
How are cam tables organized? Posted Date: 05/21/2001
|
05/21/2001 | |
Does Yaskawa supply an EDS file for the MP940D (DeviceNet)? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa offer a template program for the MP940 when using MotionWorks+? Posted Date: 06/24/2013
|
06/24/2013 | |
Does the torque limit (sLimit_Torque) need to be set on the MP940? Posted Date: 05/02/2001
|
05/02/2001 | |
Can the decimal or binary value of multiple inputs be read and compared? Posted Date: 07/13/2004
|
07/13/2004 | |
Can subroutines be called from "L" or "H" drawings? Posted Date: 03/05/2002
|
03/05/2002 | |
Are there any tools to monitor or troubleshoot MP920 and MP940 function blocks operation? Posted Date: 02/22/2005
|
02/22/2005 | |
Are there any third party HMI Manufacturers that have written Memobus Drivers for the Yaskawa MP9xx products? Posted Date: 04/11/2006
|
04/11/2006 | |
Are there any examples of a "flying shear" or "rotary placer" program using MW+? Posted Date: 07/22/2002
|
07/22/2002 | |
Are there any documents available to help with an EXOR/Yaskawa system start-up? Posted Date: 06/24/2013
|
06/24/2013 | |
Are example application programs available for the EXOR HMI when using an MP940 Machine Controller? Posted Date: 02/13/2014
|
02/13/2014 | |
Showing 51 to 79 of 79 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.