SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 1,051 to 1,100 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Are there any troubleshooting guides for the NS300 Devicenet Indexer Card? Posted Date: 07/13/2004
|
07/13/2004 | |
Are there any tools to monitor or troubleshoot MP920 and MP940 function blocks operation? Posted Date: 02/22/2005
|
02/22/2005 | |
Are there any third party HMI Manufacturers that have written Memobus Drivers for the Yaskawa MP9xx products? Posted Date: 04/11/2006
|
04/11/2006 | |
Are there any special setup considerations concerning machine vibration when using Junma? Posted Date: 08/15/2011
|
08/15/2011 | |
Are there any special considerations when using an absolute encoder? Posted Date: 06/05/2002
|
06/05/2002 | |
Are there any settings to improve the performance of the MPiec Machine Operations webpage? I get various error messages when attempting to view this page. Posted Date: 05/22/2013
|
05/22/2013 | |
Are there any Quick References or documents to help out on a Sigma II Startup? Posted Date: 07/11/2003
|
07/11/2003 | |
Are there any known remedies to stop a vertical axis from dropping when the DP (Define Position) command is used? Posted Date: 07/13/2004
|
07/13/2004 | |
Are there any integration tips available for Linear Motors? Posted Date: 07/13/2004
|
07/13/2004 | |
Are there any guidelines on how to read and write NS300 or NS500 Parameters using the basic Master-Slave I/O operation? Posted Date: 07/25/2005
|
07/25/2005 | |
Are there any examples showing NS600 Indexer Application Module(s) integrated with an HMI? Posted Date: 02/22/2005
|
02/22/2005 | |
Are there any examples of servo sizing for rotary motors? Posted Date: 12/20/2001
|
12/20/2001 | |
Are there any examples of a "flying shear" or "rotary placer" program using MW+? Posted Date: 07/22/2002
|
07/22/2002 | |
Are there any documents available to help with an EXOR/Yaskawa system start-up? Posted Date: 06/24/2013
|
06/24/2013 | |
Are there any compatibility issues between SMC2000 and SMC4000? Posted Date: 06/25/2013
|
06/25/2013 | |
Are there any CAD drawings for the LEGEND-MC Controller? Posted Date: 10/12/2001
|
10/12/2001 | |
Are there a document that shows the type of digital I/O for legend MC whether they are sinking or sourcing? Posted Date: 07/25/2005
|
07/25/2005 | |
Are the narrow packages available for the HV600? Posted Date: 05/14/2020
|
05/14/2020 | |
Are the line numbers on the YTerm's programming screen the same as the controller line numbers? Posted Date: 04/19/2001
|
04/19/2001 | |
Are the inputs on Sigma II amplifiers sinking or sourcing (NPN or PNP)? Posted Date: 10/24/2002
|
10/24/2002 | |
Are the inputs and outputs on a LEGEND-MC (SMC-3010) configurable as sinking orsourcing? Posted Date: 01/30/2003
|
01/30/2003 | |
Are the external fans rated NEMA 4X? Posted Date: 06/21/2010 |
06/21/2010 | |
Are the digital outputs able to be inverted? Posted Date: 06/21/2013
|
06/21/2013 | |
Are the A1000 network communications full function Modbus or Yaskawa standard? Posted Date: 01/04/2011 |
01/04/2011 | |
Are RC5 Options compatible with R1000? Can R1000 Options be used with the RC5? Posted Date: 07/15/2015
|
07/15/2015 | |
Are programs created for an SMC-2000 single-axis controller (model #SMC20001) compatible with the LEGEND-MC? Posted Date: 07/13/2004
|
07/13/2004 | |
Are programs created for an SMC-2000-1 controller compatible with the LEGEND-MC? Posted Date: 07/13/2004
|
07/13/2004 | |
Are parameter files created using Sigma Win Beta (or Sigma Win Lite) compatible with Sigma Win 100? Posted Date: 07/13/2004 |
07/13/2004 | |
Are P1000 options compatible with FP605? Can FP605 options be used with P1000? Posted Date: 03/31/2022
|
03/31/2022 | |
Are motor power and encoder cables for Sigma II interchangable with the cables for Sigma I? Posted Date: 07/13/2004
|
07/13/2004 | |
Are F7 Options compatible with A1000? Can A1000 Options be used with F7? Posted Date: 01/04/2011 |
01/04/2011 | |
Are external heatsink mounting kits available for the FP605? Posted Date: 04/06/2022
|
04/06/2022 | |
Are example application programs available for the EXOR HMI when using an MP940 Machine Controller? Posted Date: 02/13/2014
|
02/13/2014 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? Posted Date: 06/29/2012
|
06/29/2012 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? Posted Date: 05/31/2012
|
05/31/2012 | |
Are E7 Options compatible with Z1000? Can Z1000 Options be used with E7? Posted Date: 09/13/2012 |
09/13/2012 | |
Are common multimeters able to measure the correct output voltage of the VFD? Posted Date: 04/01/2014
|
04/01/2014 | |
Are color code charts available for breakout cables used with MP2000 series I/O connectors? Posted Date: 04/01/2009
|
04/01/2009 | |
Are certain power options required when ordering an FP605 Configured package? Posted Date: 02/17/2023
|
02/17/2023 | |
Are all options available for UL Type 1, UL Type 12, and UL Type 3R Bypass packages? Posted Date: 02/17/2023
|
02/17/2023 | |
Are adaptor plates available for mechanical mount retrofitting of F7? Posted Date: 08/17/2012 |
08/17/2012 | |
Are adapter plates available for mechanical mount retrofitting of P7? Posted Date: 06/29/2012 |
06/29/2012 | |
Are adapter plates available for mechanical mount retrofitting of A1000? Posted Date: 01/11/2019 |
01/11/2019 | |
Are A1000 options compatible with GA800? Can GA800 options be used with A1000? Posted Date: 01/11/2019
|
01/11/2019 | |
Are A1000 accessories compatible with P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
An SMC program returns a "?" on the YTerm terminal window when executed. What does this mean? Posted Date: 03/22/2001
|
03/22/2001 | |
An SMC program does not execute or abnormally terminates and there are no messages displayed on YTerm's terminal window. What can be done to troubleshoot this condition? Posted Date: 07/13/2004
|
07/13/2004 | |
After receiving a 'Data Area Settings Mismatch' warning when opening the project, compiling the project results in the error 'Cannot compile resource file!' and three other compile errors. What causes this error and how is it fixed? Posted Date: 12/06/2013 |
12/06/2013 | |
After installing MotionWorks IEC 3.6, what causes the license to stop working? Posted Date: 10/29/2019
|
10/29/2019 | |
After installation of DriveWizard Plus on a Dell PC, the following Windows error is displayed when attempting to launch the application: The application failed to initialize properly (0xc000007b). Click on OK to terminate the application. Posted Date: 01/03/2011
|
01/03/2011 | |
Showing 1,051 to 1,100 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.