SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 541 to 560 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Is there a procedure to repair MotionWorks IEC after Avast! Antivirus 8 quarantines MotionWorks IEC files? Posted Date: 01/16/2014
|
01/16/2014 | |
Is there a procedure outlining the start-up of an MP940 Controller System? Posted Date: 02/15/2006
|
02/15/2006 | |
Is there a procedure for starting-up a Sigma II Servo System with an Absolute Encoder? Posted Date: 07/13/2004
|
07/13/2004 | |
Is there a procedure for starting up an MP940 with an absolute encoder? Posted Date: 07/13/2004
|
07/13/2004 | |
Is there a plan for integrating with an OEM plasma supply? Posted Date: 03/23/2021 |
03/23/2021 | |
Is there any way to know the maximum number of supported axes and CPU speed of the MP3300iec CPU card by looking at it? Posted Date: 02/07/2018
|
02/07/2018 | |
Is there any sample code and supporting documents to properly start and stop a motion program in MP2000 series machine controllers? Posted Date: 02/22/2005
|
02/22/2005 | |
Is there any more information available about the MotionWorks IEC compiler error "Data type has to be defined for the connection point !" ? Posted Date: 07/15/2013 |
07/15/2013 | |
Is there any information that illustrates where linear motor technology has been successfuly applied? Posted Date: 06/16/2010
|
06/16/2010 | |
Is there any information on how to communicate between an MP2300 and AB Controllogix PLC? Posted Date: 02/15/2006
|
02/15/2006 | |
Is there any information available to clarify the compiler error "Illegal Identifier"? Posted Date: 06/11/2013
|
06/11/2013 | |
Is there any information available regarding the communication cabapilities of the 218IF-Y1 option card available for the MPiec Series Controllers? Posted Date: 10/28/2013
|
10/28/2013 | |
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
Is there an example SMC program showing calculations for a cam profile that matches speed, and then adjusts to the next product? Posted Date: 02/04/2003
|
02/04/2003 | |
Is there an example showing an MP940 as a DeviceNet Master controlling NS300's as slave devices? Posted Date: 09/06/2001
|
09/06/2001 | |
Is there an example showing an Allen Bradley SLC PLC connected to Yaskawa NS300s over DeviceNet? Posted Date: 12/21/2001
|
12/21/2001 | |
Is there an electronic version of the YTerm User's Manual for the SMC Products? Posted Date: 10/26/2005
|
10/26/2005 | |
Is there an electronic version of the SMC-2000 Users Manual? Posted Date: 10/30/2001
|
10/30/2001 | |
Is there an electronic version of the NS100 manual available? Posted Date: 07/13/2004
|
07/13/2004 | |
Is there an electronic users manual for the Mechatrolink I/O modules? Posted Date: 07/13/2004
|
07/13/2004 | |
Showing 541 to 560 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.