SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 301 to 375 of 1,102 entries.
Question | Posted Date | |||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
What does the compiler message "Internal Error: Overflow. (Specific Code Generator)" mean and what is the remedy? Posted Date: 03/12/2014
|
03/12/2014 | |||||||||||||||||||||||||||||||||||||
What does the "-(A)" mean in the cable part number? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||||||||||||||||||||||||||||
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |||||||||||||||||||||||||||||||||||||
What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"? Posted Date: 11/28/2005
|
11/28/2005 | |||||||||||||||||||||||||||||||||||||
What does "with volume" and "without volume" refer to? Some V7 manuals and catalogs use this terminology. Posted Date: 06/20/2013
|
06/20/2013 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the Z1000U Matrix? Posted Date: 01/21/2015
|
01/21/2015 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the Z1000? Posted Date: 11/29/2011
|
11/29/2011 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the V1000? Posted Date: 07/27/2007
|
07/27/2007 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the R1000? Posted Date: 07/15/2015
|
07/15/2015 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the product? Posted Date: 09/03/2019
|
09/03/2019 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the product? Posted Date: 01/14/2019
|
01/14/2019 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the P1000? Posted Date: 06/29/2012
|
06/29/2012 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the FP605? Posted Date: 03/31/2022
|
03/31/2022 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the D1000? Posted Date: 07/15/2015
|
07/15/2015 | |||||||||||||||||||||||||||||||||||||
What documentation ships with the A1000? Posted Date: 01/03/2011
|
01/03/2011 | |||||||||||||||||||||||||||||||||||||
What could cause motion commands sent to an EtherCAT axis to be executed by a different axis than intended? Posted Date: 03/07/2014
|
03/07/2014 | |||||||||||||||||||||||||||||||||||||
What could cause an motor to run away when it is enabled (/S-ON goes low)? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||||||||||||||||||||||||||||
What could be the problem if a computer cannot communicate to a LEGEND-MC over Ethernet? Posted Date: 03/19/2002
|
03/19/2002 | |||||||||||||||||||||||||||||||||||||
What Control Methods does the V1000 offer? Posted Date: 07/27/2007 |
07/27/2007 | |||||||||||||||||||||||||||||||||||||
What control methods does the P1000 offer? Posted Date: 06/29/2012 |
06/29/2012 | |||||||||||||||||||||||||||||||||||||
What control methods does the A1000 offer? Posted Date: 01/04/2011
|
01/04/2011 | |||||||||||||||||||||||||||||||||||||
What communications networks are included and available in the HV600? Posted Date: 09/03/2019
|
09/03/2019 | |||||||||||||||||||||||||||||||||||||
What communication networks are available for the FP605? Posted Date: 04/06/2022
|
04/06/2022 | |||||||||||||||||||||||||||||||||||||
What changes must be made in the program when switching from a 218IF-01 (JAPMC-CM2300-E) card to a 218IF-02 (JAPMC-CM2302-E) card on the MP2000 series controller platform? Posted Date: 03/10/2015
|
03/10/2015 | |||||||||||||||||||||||||||||||||||||
What causes ‘CPU Status: Stopped’ and how can it be fixed? Posted Date: 09/12/2014
|
09/12/2014 | |||||||||||||||||||||||||||||||||||||
What causes the MPiec Controller’s WebUI to report "Not a valid firmware file" when uploading a firmware? Posted Date: 06/13/2016 |
06/13/2016 | |||||||||||||||||||||||||||||||||||||
What causes the MotionWorks IEC error message "The project cannot be downloaded because it was compiled for a different device or a different version of the connected device. Please select the device version in the Resource Settings Dialog that matches the connected device." Posted Date: 09/13/2018 |
09/13/2018 | |||||||||||||||||||||||||||||||||||||
What causes FLT_BSY output to come on at a SigmaLogic AOI block? Posted Date: 09/15/2014
|
09/15/2014 | |||||||||||||||||||||||||||||||||||||
What causes an E19A alarm on the NS600 indexer and how is the error corrected? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||||||||||||||||||||||||||||
What CASE Software is available for the V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |||||||||||||||||||||||||||||||||||||
What can cause a MotionWorks IEC 3.x USB license key to be unrecognized? Posted Date: 01/27/2017 |
01/27/2017 | |||||||||||||||||||||||||||||||||||||
What are the Z1000 ratings? Posted Date: 09/13/2012 |
09/13/2012 | |||||||||||||||||||||||||||||||||||||
What are the vibration specifications for Sigma II Motors? Posted Date: 06/30/2008
|
06/30/2008 | |||||||||||||||||||||||||||||||||||||
What are the V1000-4X's ratings? Posted Date: 06/21/2010
|
06/21/2010 | |||||||||||||||||||||||||||||||||||||
What are the units of the Sigma 2 Servopack (SGDH) Parameters, Pn301 (Contact Input Speed1), Pn302 (Contact Input Speed2), Pn303(Contact Input Speed3) and Pn304 (Jog Speed) when a Direct Drive motor is connected? Posted Date: 09/06/2004
|
09/06/2004 | |||||||||||||||||||||||||||||||||||||
What are the system requirements for DriveWizard Mobile? Posted Date: 08/03/2018 |
08/03/2018 | |||||||||||||||||||||||||||||||||||||
What are the steps when switching between motor types with the same Sigma-7 SERVOPACK? Posted Date: 02/07/2019
|
02/07/2019 | |||||||||||||||||||||||||||||||||||||
What are the steps to set up a Mechatrolink or DeviceNet Network on an MP940 with MotionWorks+? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||||||||||||||||||||||||||||
What are the steps to commissioning an MP930 Machine Control System? Posted Date: 10/26/2005
|
10/26/2005 | |||||||||||||||||||||||||||||||||||||
What are the similarities between MECHATROLINK-II and MECHATROLINK-III? Posted Date: 11/05/2013
|
11/05/2013 | |||||||||||||||||||||||||||||||||||||
What are the remedies when an I/O configuration error is present in MotionWorks IEC? Posted Date: 10/18/2010
|
10/18/2010 | |||||||||||||||||||||||||||||||||||||
What are the recommended programming practices when using function blocks? Posted Date: 09/06/2004
|
09/06/2004 | |||||||||||||||||||||||||||||||||||||
What are the ratings of the P1000? Posted Date: 06/29/2012
|
06/29/2012 | |||||||||||||||||||||||||||||||||||||
What are the ratings for the HV600 narrow packages? Posted Date: 05/14/2020
|
05/14/2020 | |||||||||||||||||||||||||||||||||||||
What are the ratings for the HV600 Enclosed packages? Posted Date: 05/14/2020
|
05/14/2020 | |||||||||||||||||||||||||||||||||||||
What are the ratings available for the HV600 drives? Posted Date: 09/03/2019
|
09/03/2019 | |||||||||||||||||||||||||||||||||||||
What are the ratings available for the FP605? Posted Date: 06/17/2023
|
06/17/2023 | |||||||||||||||||||||||||||||||||||||
What are the R1000 ratings? Posted Date: 07/15/2015 |
07/15/2015 | |||||||||||||||||||||||||||||||||||||
What are the potential uses for feature 3760 on update v1.1 (Add ability for OEM to programmatically post dialog box)? Posted Date: 02/09/2021
|
02/09/2021 | |||||||||||||||||||||||||||||||||||||
What are the possible causes of communication failure between an HMI and a MP9xx controller? Posted Date: 05/03/2001
|
05/03/2001 | |||||||||||||||||||||||||||||||||||||
What are the pin-outs for SGDH analog monitor connector CN5? Posted Date: 09/21/2004
|
09/21/2004 | |||||||||||||||||||||||||||||||||||||
What are the options for providing Sigma III (SGDS-***12A) Mechatrolink II ServoPack units with absolute encoder battery back-up techniques? Posted Date: 06/25/2013
|
06/25/2013 | |||||||||||||||||||||||||||||||||||||
What are the operator overlay specs? Posted Date: 06/21/2010 |
06/21/2010 | |||||||||||||||||||||||||||||||||||||
What are the new capabilities of DriveWizard Industrial, and will it be backward compatible? Posted Date: 01/14/2019
|
01/14/2019 | |||||||||||||||||||||||||||||||||||||
What are the new capabilities of DriveWizard® Industrial, and will it be backward compatible? Posted Date: 04/12/2022
|
04/12/2022 | |||||||||||||||||||||||||||||||||||||
What are the new capabilities of DriveWizard® HVAC, and will it be backward compatible? Posted Date: 09/03/2019
|
09/03/2019 | |||||||||||||||||||||||||||||||||||||
What are the most important parameters that need to be set to establish motion? Posted Date: 12/17/2001
|
12/17/2001 | |||||||||||||||||||||||||||||||||||||
What are the most apparent differences between the Z1000 and HV600? Posted Date: 09/03/2019
|
09/03/2019 | |||||||||||||||||||||||||||||||||||||
What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||||||||||||||||||||||||||||
What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor? Posted Date: 07/25/2005
|
07/25/2005 | |||||||||||||||||||||||||||||||||||||
What are the major features and benefits of the LEGEND amplifier (SGDG)? Is an introductory presentation on the product available? Posted Date: 07/30/2003
|
07/30/2003 | |||||||||||||||||||||||||||||||||||||
What are the main causes of the VCF/VCN alarm? Posted Date: 12/20/2014 |
12/20/2014 | |||||||||||||||||||||||||||||||||||||
What are the functions of INIT, CNFG and SUP/MNT switches on the MPiec controllers? Posted Date: 02/15/2017
|
02/15/2017 | |||||||||||||||||||||||||||||||||||||
What are the features of a Junma servo motor? Posted Date: 08/15/2011
|
08/15/2011 | |||||||||||||||||||||||||||||||||||||
What are the encoder cable electrical specifications for greater than 20m? Posted Date: 03/08/2016
|
03/08/2016 | |||||||||||||||||||||||||||||||||||||
What are the embedded network protocols for the Z1000? Posted Date: 11/29/2011
|
11/29/2011 | |||||||||||||||||||||||||||||||||||||
What are the embedded network protocols for the R1000? Posted Date: 07/15/2015
|
07/15/2015 | |||||||||||||||||||||||||||||||||||||
What are the embedded network protocols for the D1000? Posted Date: 07/15/2015
|
07/15/2015 | |||||||||||||||||||||||||||||||||||||
What are the differences between the set-up of a GPD515/G5 and a F7 drive on DeviceNet when using CM053 or CM056 option cards? Posted Date: 11/28/2005
|
11/28/2005 | |||||||||||||||||||||||||||||||||||||
What are the differences between the A1000 600V and A1000 240/480V models? Posted Date: 01/04/2011
|
01/04/2011 | |||||||||||||||||||||||||||||||||||||
What are the differences between single-axis and multi-axis function blocks? Posted Date: 09/21/2004
|
09/21/2004 | |||||||||||||||||||||||||||||||||||||
What are the differences between MECHATROLINK-II and MECHATROLINK-III? Posted Date: 11/05/2013
|
11/05/2013 | |||||||||||||||||||||||||||||||||||||
What are the details regarding P1000 12 Pulse? Posted Date: 06/29/2012
|
06/29/2012 | |||||||||||||||||||||||||||||||||||||
Showing 301 to 375 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.