SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-04C3C11, Rated Torque: 4Nm, Flange: C-Face, Non-load side A900-002-819 196KB 98KBRev Date:03/03/2010 |
196KB
98KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-10C3C11, Rated Torque: 10Nm, Flange: C-Face, Non-load side A900-002-820 196KB 118KBRev Date:06/13/2008 |
196KB
118KB |
06/13/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-14C3C11, Rated Torque: 14Nm, Flange: C-Face, Non-load side A900-002-821 199KB 97KBRev Date:03/04/2010 |
199KB
97KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-08D3C11, Rated Torque: 8Nm, Flange: C-Face, Non-load side A900-002-885 101KB 196KBRev Date:03/04/2010 |
101KB
196KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-17D3C11, Rated Torque: 17Nm, Flange: C-Face, Non-load side A900-002-886 197KB 101KBRev Date:09/07/2009 |
197KB
101KB |
09/07/2009 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-25D3C11, Rated Torque: 25Nm, Flange: C-Face, Non-load side A900-002-887 199KB 102KBRev Date:12/08/2009 |
199KB
102KB |
12/08/2009 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-02B3C41, Rated Torque: 2Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-888 217KB 101KBRev Date:03/03/2010 |
217KB
101KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-05B3C41, Rated Torque: 5Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-889 218KB 101KBRev Date:03/03/2010 |
218KB
101KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-07B3C41, Rated Torque: 7Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-891 101KB 207KBRev Date:03/03/2010 |
101KB
207KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-04C3C41, Rated Torque: 4Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-892 102KB 218KBRev Date:03/03/2010 |
102KB
218KB |
03/03/2010 | |