SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
TemplateWeb
2D Drawings
Showing 1 to 30 of 34 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-04C3C11, Rated Torque: 4Nm, Flange: C-Face, Non-load side A900-002-819 196KB 98KBRev Date:03/03/2010 |
196KB
98KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-10C3C11, Rated Torque: 10Nm, Flange: C-Face, Non-load side A900-002-820 196KB 118KBRev Date:06/13/2008 |
196KB
118KB |
06/13/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-14C3C11, Rated Torque: 14Nm, Flange: C-Face, Non-load side A900-002-821 199KB 97KBRev Date:03/04/2010 |
199KB
97KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-08D3C11, Rated Torque: 8Nm, Flange: C-Face, Non-load side A900-002-885 101KB 196KBRev Date:03/04/2010 |
101KB
196KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-17D3C11, Rated Torque: 17Nm, Flange: C-Face, Non-load side A900-002-886 197KB 101KBRev Date:09/07/2009 |
197KB
101KB |
09/07/2009 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-25D3C11, Rated Torque: 25Nm, Flange: C-Face, Non-load side A900-002-887 199KB 102KBRev Date:12/08/2009 |
199KB
102KB |
12/08/2009 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-02B3C41, Rated Torque: 2Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-888 217KB 101KBRev Date:03/03/2010 |
217KB
101KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-05B3C41, Rated Torque: 5Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-889 218KB 101KBRev Date:03/03/2010 |
218KB
101KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-07B3C41, Rated Torque: 7Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-891 101KB 207KBRev Date:03/03/2010 |
101KB
207KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-04C3C41, Rated Torque: 4Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-892 102KB 218KBRev Date:03/03/2010 |
102KB
218KB |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-10C3C41, Rated Torque: 10Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-893 218KB 121KBRev Date:06/13/2008 |
218KB
121KB |
06/13/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-14C3C41, Rated Torque: 14Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-894 102KB 221KBRev Date:03/04/2010 |
102KB
221KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-08D3C41, Rated Torque: 8Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-895 105KB 219KBRev Date:03/04/2010 |
105KB
219KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-17D3C41, Rated Torque: 17Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-896 105KB 219KBRev Date:03/04/2010 |
105KB
219KB |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-25D3C41, Rated Torque: 25Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-897 132KB 220KBRev Date:09/25/2007 |
132KB
220KB |
09/25/2007 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-45M3A11, Rated Torque: 45Nm, Flange: C-Face, load side ADP0311463 95KB 185KBRev Date:02/02/2004 |
95KB
185KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80M3A11, Rated Torque: 80Nm, Flange: C-Face, load side, 280 mm diameter ADP0311464 187KB 95KBRev Date:02/02/2004 |
187KB
95KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1AM3A11, Rated Torque: 110Nm, Flange: C-Face, load side ADP0311465 188KB 95KBRev Date:02/02/2004 |
188KB
95KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80N3A11, Rated Torque: 80Nm, Flange: C-Face, load side, 360 mm diameter ADP0311466 101KB 193KBRev Date:02/02/2004 |
101KB
193KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1EN3A11, Rated Torque: 150Nm, Flange: C-Face, load side ADP0311467 192KB 100KBRev Date:02/02/2004 |
192KB
100KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-2ZN3A11, Rated Torque: 200Nm, Flange: C-Face, load side ADP0311468 101KB 194KBRev Date:02/02/2004 |
101KB
194KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-16E3B11, Rated Torque: 16Nm, Flange: C-Face, Non-load side ADP0311715 172KB 120KBRev Date:05/26/2005 |
172KB
120KB |
05/26/2005 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-35E3B11, Rated Torque: 35Nm, Flange: C-Face, Non-load side ADP0311716 121KB 173KBRev Date:05/26/2005 |
121KB
173KB |
05/26/2005 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80N3A31, Rated Torque: 80Nm, 360mm Motor Diameter, Flange: C-Face, Non-load side ADP0312046 115KB 199KBRev Date:06/14/2004 |
115KB
199KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-45M3A31, Rated Torque: 45Nm, Flange: C-Face, Non-load side ADP0312167 231KB 116KBRev Date:06/14/2004 |
231KB
116KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80M3A31, Rated Torque: 80Nm, 280mm Motor Diameter, Flange: C-Face, Non-load side ADP0312168 117KB 234KBRev Date:06/14/2004 |
117KB
234KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1AM3A31, Rated Torque: 110Nm, Flange: C-Face, Non-load side ADP0312169 235KB 117KBRev Date:06/14/2004 |
235KB
117KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1EN3A31, Rated Torque: 150Nm, Flange: C-Face, Non-load side ADP0312170 113KB 199KBRev Date:06/14/2004 |
113KB
199KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-2ZN3A31, Rated Torque: 200Nm, Flange: C-Face, Non-load side ADP0312171 199KB 114KBRev Date:06/14/2004 |
199KB
114KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-16E3B41, Rated Torque: 16Nm, Flange: C-Face, Non-load side with cable connector on side ADP0312488 122KB 193KBRev Date:09/03/2004 |
122KB
193KB |
09/03/2004 | |
Showing 1 to 30 of 34 entries.