SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Manuals
Showing 16 to 20 of 32 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JUSP-FC100 Sigma II Fully Closed Loop Interface Unit User's Manual SIE-C718-5 2.7MBRev Date:06/01/2002 |
2.7MB
|
06/01/2002 | |
NS300 Sigma II DeviceNet Interface Unit User's Manual SIE-C718-6 4.3MBRev Date:06/01/2003 |
4.3MB
|
06/01/2003 | |
NS500 Sigma II Profibus DP Interface Unit User's Manual SIE-C718-8 3.7MB 3.8MBRev Date:06/01/2003 |
3.7MB
3.8MB |
06/01/2003 | |
Sigma II Series SGMVH SGDM SGDH User Manual SIEPS80000059A 14.4MBRev Date:08/15/2008 |
14.4MB
|
08/15/2008 | |
Large Capacity Sigma II Series User Manual SIE-S800-32.4 4.0MBRev Date:06/01/2003 |
4.0MB
|
06/01/2003 | |
Showing 16 to 20 of 32 entries.