SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
System Selection: MP940 Machine Controller System G-MI-00008-MP940-SS 65KBRev Date:05/12/2004 |
65KB
|
05/12/2004 | |
Sigma II Indexer with DeviceNet (NS300) Communication and Functional Features G-MI-00008-NS300-CFF 100KBRev Date:05/12/2004 |
100KB
|
05/12/2004 | |
System Selection: Sigma II Indexer with DeviceNet (NS300) G-MI-00008-NS300-SS 87KBRev Date:05/12/2004 |
87KB
|
05/12/2004 | |
Sigma II with Profibus Communication and Functional Features G-MI-00008-NS500-CFF 54KBRev Date:05/12/2004 |
54KB
|
05/12/2004 | |
System Selection: Sigma II Indexer with Profibus (NS500) G-MI-00008-NS500-SS 83KBRev Date:05/12/2004 |
83KB
|
05/12/2004 | |