SGDH Sigma II
Breadcrumb
Navigation Menu
Products
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Manuals
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma II Servo System User's Manual YEA-SIA-S800-32.2 6.3MBRev Date:11/05/2009
|
6.3MB
|
11/05/2009 | |
Sigma II Linear User's Manual YEA-SIA-S800-39.21 7.2MBRev Date:02/01/2007 |
7.2MB
|
02/01/2007 | |
Node: dxpprd02:8080