SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma II User Manual (Spanish Language) SIS-S800-32.2 11.7MBRev Date:05/28/2001
|
11.7MB
|
05/28/2001 | |
Sigma-5 SGDV Mounting Adapter Plates TG.MCD.11.421 2.9MBRev Date:06/06/2011
|
2.9MB
|
06/06/2011 | |
Sigma-II, LEGEND, Sigma-III to Sigma-5 CN1 Options TN.MCD.14 886KBRev Date:12/12/2014
|
886KB
|
12/12/2014 | |
AC SERVOPACK Sigma II Series INSTRUCTIONS MECHATROLINK Interface Module TOB-C718-4 1.0MBRev Date:01/24/2014 |
1.0MB
|
01/24/2014 | |
AC Servo Drives Sigma II Series INSTRUCTIONS DeviceNet Application Module TOB-C718-6 673KBRev Date:03/07/2014 |
673KB
|
03/07/2014 | |