SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma II Series SGDH Profibus-DP Application Module INSTRUCTIONS TOB-C718-8 1.5MBRev Date:03/07/2014 |
1.5MB
|
03/07/2014 | |
AC Servo Drives Sigma II Series INSTRUCTIONS INDEXER Application Module TOB-C718-9 1.0MBRev Date:03/07/2014 |
1.0MB
|
03/07/2014 | |
AC SERVOPACK SGDH Sigma II Series SAFETY Precautions TOBPS80000004 956KBRev Date:01/31/2014 |
956KB
|
01/31/2014 | |
Quick Reference Guide: SGDH Amplifier TRM003-00-S2GEN 229KBRev Date:09/13/2000
|
229KB
|
09/13/2000 | |
NS600 Sigma II Indexer User's Manual YEA-SIA-S800-32.11 20.6MBRev Date:01/15/2002
|
20.6MB
|
01/15/2002 | |