
E7 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Leg Stand Mounting Option Dimensions DD.AFD.200.01![]() ![]() Rev Date:09/16/2009 |
![]() ![]() | 09/16/2009 | |
Dimension Drawing for E7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-E7U20P4 to 22P2 and 40P4 to 41P5 DD.E7.FR1.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 10 IP00 (for CIMR-E7U2055 to 2075, 4075 to 4090) DD.E7.FR10.IP00.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-E7U2055, 2075, 4075 and 4090 DD.E7.FR10.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 11 IP00 (for CIMR-E7U2090, 4110 to 4132) DD.E7.FR11.IP00.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-E7U2090, 4110 and 4132 DD.E7.FR11.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 12 IP00 (for CIMR-E7U2110) DD.E7.FR12.IP00.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 13 IP00 for CIMR-E7U4160 DD.E7.FR13.IP00.01![]() ![]() Rev Date:07/10/2007 |
![]() ![]() | 07/10/2007 | |
Dimension Drawing for E7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-E7U4160 DD.E7.FR13.N1.01![]() ![]() Rev Date:07/10/2007 |
![]() ![]() | 07/10/2007 | |
Dimension Drawing for E7 drive Frame Size 14 IP00 (for CIMR-E7U4185 and 4220) DD.E7.FR14.IP00.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-E7U4185 and 4220 DD.E7.FR14.N1.01![]() ![]() ![]() Rev Date:08/01/2008 |
![]() ![]() ![]() | 08/01/2008 | |
Dimension Drawing for E7 drive Frame Size 15 IP00 (for CIMR-E7U4300) DD.E7.FR15.IP00.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 15 NEMA Type 1/IP20 for CIMR-E7U4300 DD.E7.FR15.N1.01![]() ![]() ![]() Rev Date:08/01/2008 |
![]() ![]() ![]() | 08/01/2008 | |
Dimension Drawing for E7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-E7U23P7 to 25P5, 42P2 to 45P5) DD.E7.FR2.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-E7U27P5, 47P5 to 4011) DD.E7.FR3A.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-E7U2011) DD.E7.FR3B.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-E7U2015, 4018) DD.E7.FR4A.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-E7U4015) DD.E7.FR4B.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-E7U2018) DD.E7.FR4C.N1.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 5 IP00 (for CIMR-E7U2022) DD.E7.FR5.IP00.01![]() ![]() Rev Date:06/06/2005 |
![]() ![]() | 06/06/2005 | |