E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |
Dimension Drawing for E7 drive Frame Size 1 NEMA Type 1/IP20 and IP00 for CIMR-E7U20P4 to 22P2 and 40P4 to 41P5 DD.E7.FR1.N1.01 100KB 650KBRev Date:06/06/2005
|
100KB
650KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 10 IP00 (for CIMR-E7U2055 to 2075, 4075 to 4090) DD.E7.FR10.IP00.01 1.4MB 220KBRev Date:06/06/2005
|
1.4MB
220KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 10 NEMA Type 1/IP20 (for CIMR-E7U2055, 2075, 4075 and 4090 DD.E7.FR10.N1.01 199KB 1.2MBRev Date:06/06/2005
|
199KB
1.2MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 11 IP00 (for CIMR-E7U2090, 4110 to 4132) DD.E7.FR11.IP00.01 242KB 2.7MBRev Date:06/06/2005
|
242KB
2.7MB |
06/06/2005 | |