HV600 Enclosed Bypass
Breadcrumb
Navigation Menu
HV600 Enclosed Bypass
HV600 Enclosed Bypass
HV600 Enclosed Bypass - YAIMOB

1/2-250 HP
The HV600 enclosed electronic bypass packages provides a HV600 VFD with an intelligent electronic bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The rugged and reliable design of the HV600 bypass package has space for several commonly used options, such as reactors and circuit breakers, and is the ideal solution for all of your indoor and outdoor HVAC applications and environments.
For more product packages, see HV600 Narrow Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Network Communications
HV600 Enclosed Bypass - Options
| Network Protocol | More Information |
|---|---|
| BACnet | View Details |
| APOGEE FLN | View Details |
| Metasys N2 | View Details |
| LonWorks | View Details |
| Modbus RTU RS-485 | View Details |
| EtherNet/IP | View Details |
| Modbus TCP/IP1 | View Details |
- Field installed option.
Node: dxpprd01:8080



























