Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Overview Drives Water Condenser Chiller AO.AFD.59 106KBRev Date:06/26/2012
|
106KB
|
06/26/2012 | |
Application Overview Drives Cooling Tower Fan AO.AFD.60 103KBRev Date:06/26/2012
|
103KB
|
06/26/2012 | |
Application Overview Drives Clean Room Fan AO.AFD.61 107KBRev Date:06/26/2012
|
107KB
|
06/26/2012 | |
Application Overview Drives Pump AO.AFD.66 143KBRev Date:06/26/2012
|
143KB
|
06/26/2012 | |