Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Core Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
APOGEE FLN Technical Manual for Z1000 Bypass AC Drive TOEPYAICOM10 1.4MBRev Date:07/16/2012
|
1.4MB
|
07/16/2012 | |
Metasys N2 Technical Manual for Z1000 Bypass AC Drive TOEPYAICOM12 2.0MBRev Date:09/18/2012
|
2.0MB
|
09/18/2012 | |
Yaskawa AC Drive Z1000 AC Drive Bypass for HVAC Fans and Pumps Manual Supplement TOEPYAISUP06 2.0MBRev Date:09/12/2014
|
2.0MB
|
09/12/2014 | |