Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for Z1000 Bypass, Type 1 - Drive with Internal Filter (Models D002-D273 and B001-B302) DS.Z1B1.01 110KB 246KB 165KBRev Date:10/28/2016 |
110KB
246KB 165KB |
10/28/2016 | |
Schematic for Z1000 Bypass, Type 1 - Drive without Internal Filter (Models D343-D396 and B361-B590) DS.Z1B1.02 112KB 321KB 172KBRev Date:10/28/2016 |
112KB
321KB 172KB |
10/28/2016 | |
Schematic Drawing, Z1000 Bypass, Type 12, Standard DS.Z1B2.01 117KB 407KB 195KBRev Date:11/09/2017 |
117KB
407KB 195KB |
11/09/2017 | |
Schematic Drawing, Z1000 Bypass, Type 12, Option PY (Dual Motor 'OR') DS.Z1B2.02 118KB 380KB 198KBRev Date:08/13/2013 |
118KB
380KB 198KB |
08/13/2013 | |
Schematic Drawing, Z1000 Bypass, Type 12, Option PA (Dual Motor 'AND') DS.Z1B2.03 334KB 115KB 190KBRev Date:08/13/2013 |
334KB
115KB 190KB |
08/13/2013 | |