
Z1000 Redundant
Models & Ratings
480V NEMA Type 1
Drive Model Number | Rated Output Current (Amps) | Nominal HP 1 |
---|---|---|
Z1R1B005 | 4.8 | 3 |
Z1R1B008 | 7.6 | 5 |
Z1R1B011 | 11 | 7.5 |
Z1R1B014 | 14 | 10 |
Z1R1B021 | 21 | 15 |
Z1R1B027 | 27 | 20 |
Z1R1B034 | 34 | 25 |
Z1R1B040 | 40 | 30 |
Z1R1B052 | 52 | 40 |
Z1R1B065 | 65 | 50 |
Z1R1B077 | 77 | 60 |
Z1R1B096 | 96 | 75 |
Z1R1B124 | 124 | 100 |
Z1R1B156 | 156 | 125 |
Z1R1B180 | 180 | 150 |
Z1R1B240 | 240 | 200 |
Z1R1B302 | 302 | 250 |
1 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
Node: lr2
|