
P5 GPD506 Drive
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions S5355 GPD506/P5 Nema 1 208V 0.75-20hp 230V 0.75-25hp 480V 0.75-25hp 600V 2-20hp, CIMR-P520P4 thru 2015 and 40P4 thru 4015 S5355![]() ![]() Rev Date:02/22/2001 |
![]() ![]() | 02/22/2001 | |
Dimensions S5356 GPD506/P5 Nema 1 208V 25-30hp 230V 30-40hp 460V 30-75hp, CIMR-2018 thru 2022 and 4018 thru 4045 S5356![]() ![]() Rev Date:12/12/1995 |
![]() ![]() | 12/12/1995 | |
Dimensions S5358 GPD506/P5 Protected Chassis 208V 40-100hp 230V 50-125hp 460V 100-250hp, CIMR-P52030 thru 2075 and 4055 thru 4160 S5358![]() ![]() Rev Date:02/22/2001 |
![]() ![]() | 02/22/2001 | |
Dimensions S5359 GPD506/P5 Protected Chassis 460V 300-500hp, CIMR-P54185 thru 1300 S5359![]() ![]() Rev Date:02/22/2001 |
![]() ![]() | 02/22/2001 | |
Dimensions S5369 Wall Mount Enclosure No.3 S5369![]() ![]() Rev Date:01/18/1996 |
![]() ![]() | 01/18/1996 | |
Dimensions S5371 GPD515/G5 NEMA 1 Wall-Mt 230V 460V, CIMR-G5M2018 thru 2022 and 4018 thru 4045 S5371![]() Rev Date:02/22/2001 |
![]() | 02/22/2001 | |
Dimensions S5373 GPD515/G5 Protected Chassis 230V 460V, CIMR-G5M2030 thru 2075 and 4055 thru 4160 S5373![]() Rev Date:02/22/2001 |
![]() | 02/22/2001 | |
Dimensions S5374 GPD515/G5 Protected Chassis 460V, CIMR-G5M4185 thru 4300 S5374![]() Rev Date:02/22/2001 |
![]() | 02/22/2001 | |
Dimensions S5398 Nema 12 Skins Wall Mount 230V 5-25hp 460V 5-25hp, N12-506V-A017 thru A068 and B008 thru B034 S5398![]() ![]() Rev Date:02/22/2001 |
![]() ![]() | 02/22/2001 | |
Dimensions S5399 Nema 12 Skins Wall Mount 230V 30-50hp 460V 30-75hp, N12-506V-A080 thru A130 and B041 thru B096 S5399![]() ![]() Rev Date:02/22/2001 |
![]() ![]() | 02/22/2001 | |