V1000 Drive
Breadcrumb
Navigation Menu
V1000 Drive
V1000 Drive
V1000 Drive - YAIALL

1/8 - 25 HP
The V1000 was a world-class compact current vector that met the demands for efficient production and better maintainability.
The V1000 Drive is a legacy product no longer promoted in the Americas.
TemplateWeb
Models & Ratings
V1000 Drive - Overview
200-240V 1-Phase | 200-240V 3-Phase | 380-480V 3-Phase
200-240V, 1-Phase
| Drive Model Number | Normal Duty1 | Heavy Duty1 | Standard Enclosure | ||
|---|---|---|---|---|---|
| Rated Output Current (Amps) |
Nominal HP2 | Rated Output Current (Amps) |
Nominal HP2 | ||
| CIMR-VUBA0001FAA | 1.2 | 1/8 & 1/4 | 0.8 | 1/8 | NEMA 1 |
| CIMR-VUBA0002FAA | 1.9 | 1/4 | 1.6 | 1/4 | |
| CIMR-VUBA0003FAA | 3.3 | 1/2 & 3/4 | 3.0 | 1/2 | NEMA 1 |
| CIMR-VUBA0006FAA | 6.0 | 1 | 5.0 | 3/4 & 1 | |
| CIMR-VUBA0010FAA | 9.6 | 2 & 3 | 8.0 | 2 | NEMA 1 |
| CIMR-VUBA0012FAA | 12.0 | 3 | 11.0 | 3 | |
| CIMR-VUBA0018FAA | 17.5 | 5 | 17.5 | 5 | |
- Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on 230 Volt and 460 Volt Induction-Type Squirrel Cage NEMA B 4-Pole Motors as represented in NEC Table 430.250 Full-Load Current, Three-Phase Alternating-Current Motors.
200-240V, 3-Phase
| Drive Model Number | Normal Duty1 | Heavy Duty1 | Standard Enclosure | ||
|---|---|---|---|---|---|
| Rated Output Current (Amps) |
Nominal HP2 | Rated Output Current (Amps) |
Nominal HP2 | ||
| CIMR-VU2A0001FAA | 1.2 | 1/8 & 1/4 | 0.8 | 1/8 | NEMA 1 |
| CIMR-VU2A0002FAA | 1.9 | 1/4 | 1.6 | 1/4 | |
| CIMR-VU2A0004FAA | 3.5 | 1/2 & 3/4 | 3.0 | 1/2 | |
| CIMR-VU2A0006FAA | 6.0 | 1 | 5.0 | 3/4 & 1 | NEMA 1 |
| CIMR-VU2A0010FAA | 9.6 | 2 & 3 | 8.0 | 2 | |
| CIMR-VU2A0012FAA | 12 | 3 | 11.0 | 3 | |
| CIMR-VU2A0020FAA | 19.6 | 5 | 17.5 | 5 | NEMA 1 |
| CIMR-VU2A0030FAA | 30 | 7.5 & 10 | 25 | 7.5 | |
| CIMR-VU2A0040FAA | 40 | 10 | 33 | 10 | |
| CIMR-VU2A0056FAA | 56 | 20 | 47 | 15 | NEMA 1 |
| CIMR-VU2A0069FAA | 69 | 25 | 60 | 20 | |
- Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on 230 Volt and 460 Volt Induction-Type Squirrel Cage NEMA B 4-Pole Motors as represented in NEC Table 430.250 Full-Load Current, Three-Phase Alternating-Current Motors.
380-480V 3-Phase
| Drive Model Number | Normal Duty1 | Heavy Duty1 | Standard Enclosure | ||
|---|---|---|---|---|---|
| Rated Output Current (Amps) |
Nominal HP2 | Rated Output Current (Amps) |
Nominal HP2 | ||
| CIMR-VU4A0001FAA | 1.2 | 1/2 | 1.2 | 1/2 | NEMA 1 |
| CIMR-VU4A0002FAA | 2.1 | 3/4 & 1 | 1.8 | 3/4 | |
| CIMR-VU4A0004FAA | 4.1 | 2 | 3.4 | 1 & 2 | NEMA 1 |
| CIMR-VU4A0005FAA | 5.4 | 3 | 4.8 | 3 | |
| CIMR-VU4A0007FAA | 6.9 | 4 | 5.5 | 3 | NEMA 1 |
| CIMR-VU4A0009FAA | 8.8 | 5 | 7.2 | 4 | |
| CIMR-VU4A0011FAA | 11.1 | 7.5 | 9.2 | 5 | NEMA 1 |
| CIMR-VU4A0018FAA | 17.5 | 10 | 14.8 | 7.5 & 10 | |
| CIMR-VU4A0023FAA | 23 | 15 | 18 | 10 | NEMA 1 |
| CIMR-VU4A0031FAA | 31 | 20 | 24 | 15 | |
| CIMR-VU4A0038FAA | 38 | 25 | 31 | 20 | |
- Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on 230 Volt and 460 Volt Induction-Type Squirrel Cage NEMA B 4-Pole Motors as represented in NEC Table 430.250 Full-Load Current, Three-Phase Alternating-Current Motors.
Node: dxpprd01:8080



























