iQpump 7 Series
Breadcrumb
Navigation Menu
iQpump 7 Series
iQpump 7 Series
iQpump 7 Series - YAI

5 - 500 HP, NEMA 1
The iQpump (P7U) was a variable torque AC drive, designed specifically for Simplex and Multiplex pumping applications. The pump applications include Booster Systems, Submersible Deep Well, Fluid Storage Tanks, Metering Pumps, Commercial and Residential Irrigation Systems.
TemplateWeb
Models & Ratings (Standard)
iQpump 7 Series - Overview
Pump Controllers - 5-500HP, 208-230/240 and 480V, 3-phase1 input, NEMA 1 or protected chassis enclosure
208V | 240V | 230V | 480V
208V
|
Rated Output
Current (Amps) |
Nominal HP2
|
Catalog Model Number
|
Drive Model Number |
Standard Enclosure
|
|---|---|---|---|---|
|
16.8
|
5
|
CIMR-P7U23P71-107
|
CIMR-P7U23P71A-107
|
NEMA 1
|
|
23.0
|
53
|
CIMR-P7U25P51-107
|
CIMR-P7U25P51A-107
|
NEMA 1
|
|
31.0
|
7.5
|
CIMR-P7U27P51-107
|
CIMR-P7U27P51A-107
|
NEMA 1
|
|
31.0
|
10
|
CIMR-P7U27P51-107
|
CIMR-P7U27P51A-107
|
NEMA 1
|
|
46.2
|
15
|
CIMR-P7U20111-107
|
CIMR-P7U20111A-107
|
NEMA 1
|
|
59.4
|
20
|
CIMR-P7U20151-107
|
CIMR-P7U20151A-107
|
NEMA 1
|
|
74.8
|
25
|
CIMR-P7U20181-107
|
CIMR-P7U20181A-107
|
NEMA 1
|
|
88
|
30
|
CIMR-P7U20221-107
|
CIMR-P7U20221A-107
|
NEMA 1
|
|
115
|
40
|
CIMR-P7U20301-107
|
CIMR-P7U20301A-107
|
NEMA 1
|
|
162
|
50
|
CIMR-P7U20370-107
|
CIMR-P7U20370A-107
|
Protected Chassis
|
|
192
|
60
|
CIMR-P7U20450-107
|
CIMR-P7U20450A-107
|
Protected Chassis
|
|
215
|
75
|
CIMR-P7U20550-107
|
CIMR-P7U20550A-107
|
Protected Chassis
|
|
312
|
100
|
CIMR-P7U20750-107
|
CIMR-P7U20750A-107
|
Protected Chassis
|
|
360
|
125
|
CIMR-P7U20900-107
|
CIMR-P7U20900A-107
|
Protected Chassis
|
|
415
|
150
|
CIMR-P7U21100-107
|
CIMR-P7U21100A-107
|
Protected Chassis
|
240V
|
Rated Output
Current (Amps) |
Nominal HP2
|
Catalog Model Number
|
Drive Model Number |
Standard Enclosure
|
|---|---|---|---|---|
|
16.8
|
5
|
CIMR-P7U23P71-107
|
CIMR-P7U23P71A-107
|
NEMA 1
|
|
23.0
|
7.5
|
CIMR-P7U25P51-107
|
CIMR-P7U25P51A-107
|
NEMA 1
|
|
31.0
|
10
|
CIMR-P7U27P51-107
|
CIMR-P7U27P51A-107
|
NEMA 1
|
|
46.2
|
15
|
CIMR-P7U20111-107
|
CIMR-P7U20111A-107
|
NEMA 1
|
|
59.4
|
20
|
CIMR-P7U20151-107
|
CIMR-P7U20151A-107
|
NEMA 1
|
|
74.8
|
25
|
CIMR-P7U20181-107
|
CIMR-P7U20181A-107
|
NEMA 1
|
|
88
|
30
|
CIMR-P7U20221-107
|
CIMR-P7U20221A-107
|
NEMA 1
|
|
115
|
40
|
CIMR-P7U20301-107
|
CIMR-P7U20301A-107
|
NEMA 1
|
230V
|
Rated Output
Current (Amps) |
Nominal HP2
|
Catalog Model Number
|
Drive Model Number |
Standard Enclosure
|
|---|---|---|---|---|
|
162
|
50
|
CIMR-P7U20370-107
|
CIMR-P7U20370A-107
|
Protected Chassis
|
|
162
|
60
|
CIMR-P7U20370-107
|
CIMR-P7U20370A-107
|
Protected Chassis
|
|
192
|
75
|
CIMR-P7U20450-107
|
CIMR-P7U20450A-107
|
Protected Chassis
|
|
215
|
753
|
CIMR-P7U20550-107
|
CIMR-P7U20550A-107
|
Protected Chassis
|
|
312
|
100
|
CIMR-P7U20750-107
|
CIMR-P7U20750A-107
|
Protected Chassis
|
|
312
|
125
|
CIMR-P7U20750-107
|
CIMR-P7U20750A-107
|
Protected Chassis
|
|
360
|
150
|
CIMR-P7U20900-107
|
CIMR-P7U20900A-107
|
Protected Chassis
|
|
415
|
1503
|
CIMR-P7U21100-107
|
CIMR-P7U21100A-107
|
Protected Chassis
|
480V
|
Rated Output
Current (Amps) |
Nominal HP2
|
Catalog Model Number
|
Drive Model Number |
Standard Enclosure
|
|---|---|---|---|---|
|
7.6
|
5
|
CIMR-P7U43P71-107
|
CIMR-P7U43P71A-107
|
NEMA 1
|
|
8.7
|
53
|
CIMR-P7U44P01-107
|
CIMR-P7U44P01A-107
|
NEMA 1
|
|
12.5
|
7.5
|
CIMR-P7U45P51-107
|
CIMR-P7U45P51A-107
|
NEMA 1
|
|
17.0
|
10
|
CIMR-P7U47P51-107
|
CIMR-P7U47P51A-107
|
NEMA 1
|
|
21.0
|
15
|
CIMR-P7U49P01-107
|
CIMR-P7U49P01A-107
|
NEMA 1
|
|
27.0
|
20
|
CIMR-P7U40111-107
|
CIMR-P7U40111A-107
|
NEMA 1
|
|
34.0
|
25
|
CIMR-P7U40151-107
|
CIMR-P7U40151A-107
|
NEMA 1
|
|
40.0
|
30
|
CIMR-P7U40181-107
|
CIMR-P7U40181A-107
|
NEMA 1
|
|
50.4
|
303
|
CIMR-P7U40221-107
|
CIMR-P7U40221A-107
|
NEMA 1
|
|
52.0
|
40
|
CIMR-P7U40241-107
|
CIMR-P7U40241A-107
|
NEMA 1
|
|
67.2
|
50
|
CIMR-P7U40301-107
|
CIMR-P7U40301A-107
|
NEMA 1
|
|
77
|
60
|
CIMR-P7U40371-107
|
CIMR-P7U40371A-107
|
NEMA 1
|
|
96
|
75
|
CIMR-P7U40451-107
|
CIMR-P7U40451A-107
|
NEMA 1
|
|
125
|
100
|
CIMR-P7U40551-107
|
CIMR-P7U40551A-107
|
NEMA 1
|
|
156
|
125
|
CIMR-P7U40750-107
|
CIMR-P7U40750A-107
|
Protected Chassis
|
|
180
|
150
|
CIMR-P7U40900-107
|
CIMR-P7U40900A-107
|
Protected Chassis
|
|
240
|
200
|
CIMR-P7U41100-107
|
CIMR-P7U41100A-107
|
Protected Chassis
|
|
260
|
2003
|
CIMR-P7U41320-107
|
CIMR-P7U41320A-107
|
Protected Chassis
|
|
304
|
250
|
CIMR-P7U41600-107
|
CIMR-P7U41600A-107
|
Protected Chassis
|
|
414
|
300
|
CIMR-P7U41850-107
|
CIMR-P7U41850A-107
|
Protected Chassis
|
|
414
|
350
|
CIMR-P7U41850-107
|
CIMR-P7U41850A-107
|
Protected Chassis
|
|
515
|
400
|
CIMR-P7U42200-107
|
CIMR-P7U42200A-107
|
Protected Chassis
|
|
515
|
450
|
CIMR-P7U42200-107
|
CIMR-P7U42200A-107
|
Protected Chassis
|
|
675
|
500
|
CIMR-P7U43000-107
|
CIMR-P7U43000A-107
|
Protected Chassis
|
- Contact us at 800-YASKAWA (927-5292) for single phase applications and sizing.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Check motor FLA for proper drive sizing
Node: dxpprd01:8080

























