Single Phase Converter
Breadcrumb
Navigation Menu
Single Phase Converter
Single Phase Converter
Single Phase Converter

Single Phase Converter
The Single Phase Converter is the solution to your single phase to three phase power conversion needs.
Three phase power is scarce in many parts of rural America, but the need for three phase motor control is real. Many solutions exist such as static phase conversion, rotational phase conversion, and derating standard three phase variable frequency drives. Each of those solutions comes with trade-offs such as frequent tuning, reliability issues, or harmonics stressing transformers. Yaskawa's Single Phase Converter eliminates those problems by combining digital drive technology and Yaskawa quality.
TemplateWeb
Mechanical Drawings
Single Phase Boost Converter - Drawings
230-240V
|
System Kit Number1
|
Kit Components
|
Drawing |
3D Solid
Model |
||
|---|---|---|---|---|---|
| Rated Power HP2 |
Component Name
|
Component Part#
|
|||
|
SPBC-240-20HP
|
20
|
Single Phase Converter
|
SPBC-2015AAA
|
DD.SPBC.FR1.IP00 | SM_SPBC_FR1A_IP00 |
|
DC Link Choke
|
URX000530
|
DD.URX000530 | SM_URX000530 | ||
|
SPBC-240-30HP
|
30
|
Single Phase Converter
|
SPBC-2022AAA
|
DD.SPBC.FR1.IP00 | SM_SPBC_FR1B_IP00 |
|
DC Link Choke
|
URX000531
|
DD.URX000531 | SM_URX000531 | ||
|
SPBC-240-40HP
|
40
|
Single Phase Converter
|
SPBC-2030AAA
|
DD.SPBC.FR2.IP00 | SM_SPBC_FR2_IP00 |
|
DC Link Choke
|
URX000532
|
DD.URX000532 | SM_URX000532 | ||
|
SPBC-240-50HP
|
50
|
Single Phase Converter
|
SPBC-2037AAA
|
DD.SPBC.FR3A.IP00 | SM_SPBC_FR3A1_IP00 |
|
DC Link Choke
|
URX000520
|
DD.URX000520 | SM_URX000520 | ||
|
SPBC-240-60HP
|
60
|
Single Phase Converter
|
SPBC-2045AAA
|
DD.SPBC.FR3A.IP00 | SM_SPBC_FR3A2_IP00 |
|
DC Link Choke
|
URX000521
|
DD.URX000521 | SM_URX000521 | ||
- Kit includes open type/protected chassis Single Phase Converter and DC link choke
- Larger power Single Phase Converter unit may be used on lower power motors.
- This data represents the drive weight only, not shipping weight.
460-480V
|
System Kit Number1
|
Kit Components
|
Drawing |
3D Solid
Model |
||
|---|---|---|---|---|---|
| Rated Power HP2 |
Component Name
|
Component Part#
|
|||
|
SPBC-480-30HP
|
30
|
Single Phase Converter
|
SPBC-4022AAA
|
DD.SPBC.FR1.IP00 | SM_SPBC_FR1A_IP00 |
|
DC Link Choke
|
URX000534
|
DD.URX000534 | SM_URX000534 | ||
|
SPBC-480-40HP
|
40
|
Single Phase Converter
|
SPBC-4030AAA
|
DD.SPBC.FR1.IP00 | SM_SPBC_FR1A_IP00 |
|
DC Link Choke
|
URX000535
|
DD.URX000535 | SM_URX000535 | ||
|
SPBC-480-50HP
|
50
|
Single Phase Converter
|
SPBC-4037AAA
|
DD.SPBC.FR2.IP00 | SM_SPBC_FR2_IP00 |
| DC Link Choke |
URX000536
|
DD.URX000536 | SM_URX000536 | ||
|
SPBC-480-60HP
|
60
|
Single Phase Converter
|
SPBC-4045AAA
|
DD.SPBC.FR2.IP00 | SM_SPBC_FR2_IP00 |
|
DC Link Choke
|
URX000537
|
DD.URX000537 | SM_URX000537 | ||
|
SPBC-480-75HP
|
75
|
Single Phase Converter
|
SPBC-4056AAA
|
DD.SPBC.FR3A.IP00 | SM_SPBC_FR3A1_IP00 |
|
DC Link Choke
|
URX000527
|
DD.URX000527 | SM_URX000527 | ||
|
SPBC-480-125HP
|
125
|
Single Phase Converter
|
SPBC-4093AAA
|
DD.SPBC.FR3B.IP00 | SM_SPBC_FR3B_IP00 |
|
DC Link Choke
|
URX000529
|
DD.URX000529 | SM_URX000529 | ||
- Kit includes open type/protected chassis Single Phase Converter and DC link choke
- Larger power Single Phase Converter unit may be used on lower power motors.
- This data represents the drive weight only, not shipping weight.
Node: dxpprd01:80



























