MP2300Siec
Breadcrumb
Navigation Menu
MP2300Siec
MP2300Siec
MP2300Siec - YAIMOB

Up to 16 Axes
The MP2300Siec was a single slot multi-axis controller offering:
- IEC61131-3 and PLCopen programming standards
- MECHATROLINK-II as the motion network
- 1 slot for option module
- 4, 8, or 16 motion axes
The MP2300Siec is a legacy product and no longer promoted. Legacy products can still be purchased, but are not intended for new applications. Find a replacement product.
TemplateWeb
Specifications
MP2300Siec - Overview
| Item | Description |
|---|---|
| Model Number | PMC-U-MP23S04 PMC-U-MP23S04L1 PMC-U-MP23S04L2 PMC-U-MP23S08 PMC-U-MP23S08L1 PMC-U-MP23S08L2 PMC-U-MP23S16 PMC-U-MP23S16L1 PMC-U-MP23S16L2 |
| Supported Modules | LIO-01, LIO-02, LIO-04, LIO-05, LIO-06, AI-01, AO-01, DO-01 |
| Software | MotionWorks IEC Express MotionWorks IEC Pro |
| CPU | SH4 (240 Mhz) |
| Number of option module slots | 1 |
| User Variable Memory | 1.75 MB |
| Power Unit | Input Voltage: 24VDC (+/-20%) Input Current: 1A Max (during input/output rating) Current Consumption: 1A Max Battery: Battery for memory retention attachable |
| Motion Network | MECHATROLINK-II: 1 channel SERVOPACK and I/O for up to 20 slave nodes connectable (SERVOPACK for up to 16 axes) Baud rate: 10 Mbps (MECHATROLINK-II) |
| Communication Function | Ethernet: 100BASE-TX/10BASE-T |
| Ethernet Protocols | Ethernet/IP and Modbus TCP/IP comes standard in all units |
| Calendar | Seconds to year timer (Battery backup) |
| Environmental Conditions | Ambient Operating Temperature: 0°C to 55°C Ambient Storage Temperature: -25° to 85°C Ambient Operating Humidity: 30% to 95% (with no condensation) Ambient Storage Humidity: 5% to 95% (with no condensation) Pollution Level: Pollution level 1 (conforming to JIS B 3501) Corrosive Gas: There must be no combustible or corrosive gas Operating Altitude: 2,000 m above sea level or lower |
| Mechanical Conditions | Vibration Resistance: Conforming to JIS B 3502:
Peak acceleration of 147 m/s2 (15 G) twice for 11 ms each in the X, Y, and Z directions |
| Electrical Operating Conditions | Noise Resistance: Conforming to EN 61000-6-2, EN 55011 (Group 1, Class A) Power supply noise (FT noise): 2 Kv min., for one minute Radiation noise (FT noise): 1 Kv min., for one minute |
| Installation Requirements | Ground: Ground to 100 Ω max. Cooling Method: Natural cooling |
| Connectors | POWER: Power supply connector M-I/II: MECHATROLINK connector Ethernet: Ethernet connector RLY OUT: RLY OUT connector |
| Indicators | RDY(green), RUN(green), ALM(red), ERR(red), MTX(green), BAT(red), TRX(green), IP(green), LINK(yellow), 100M(green) |
| Switches | STOP, SUP, INIT, CNFG, MON, TEST, E-INIT, and E-TEST |
| Dimensions | 64 mm × 130 mm × 108 mm (W × H × D) |
| Mass | 390 g |
Node: dxpprd02:80



























