NS500 Profibus
Breadcrumb
Navigation Menu
NS500 Profibus
NS500 Profibus
NS500 Profibus - YAI

Configurable Amplifier, Profibus
The NS500 Profibus is a legacy product and no longer promoted in the Americas. (The retrofit/upgrade to the NS300 is the MP2600iec single axis control.) The NS500 Profibus series was a configurable indexer that attached to the side of any Sigma II amplifier from 30 watts to 55kW and accepts Profibus commands from Profibus masters. The open architecture and modular hardware provide the most flexibe soltion or indexing applications.
TemplateWeb
FAQs
Showing 1 to 16 of 16 entries.
| Question | Posted Date | |
|---|---|---|
|
What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? Posted Date: 06/25/2014
|
06/25/2014 | |
|
What I/O cable options are there for the NS500? Posted Date: 09/21/2004
|
09/21/2004 | |
|
Product Demo Documentation: NS300/NS500 Posted Date: 06/26/2013
|
06/26/2013 | |
|
Is there information available file types / extensions associated with Yaskawa motion software products? Posted Date: 05/19/2017
|
05/19/2017 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
Is there an alternative explanation of the term "User Units" pertaining to Yaskawa's electronic gearing built into the Servopacks and JUSP-NSxxx option board products? Posted Date: 07/13/2004
|
07/13/2004 | |
|
Is it possible to troubleshoot fieldbus modules that won't respond to PLC commands? Posted Date: 09/21/2004
|
09/21/2004 | |
|
How should the upper controller (or DeviceNet master) be programmed in order to establish motion at the NS300 Posted Date: 12/17/2001
|
12/17/2001 | |
|
How should an 8-byte message through Profibus be manipulated to achieve motion with an NS-500 Indexer? Posted Date: 07/13/2004
|
07/13/2004 | |
|
How is the fully-closed encoder option configured when using the JUSP-NS500? Posted Date: 07/13/2004
|
07/13/2004 | |
|
How is following error (position error) configured when using an NS-300 or NS-500? Posted Date: 07/13/2004
|
07/13/2004 | |
|
How can the NS-500 (Profibus Indexer) parameters be reset to factory defaults? Posted Date: 08/21/2002
|
08/21/2002 | |
|
How can NS300 & NS500 be reinitialized to factory default? Posted Date: 09/03/2004
|
09/03/2004 | |
|
Does the JUSP-NS500 Profibus Network Indexing module have a GSD file? Posted Date: 06/24/2013
|
06/24/2013 | |
|
Can the SGDH encoder output be used when an NS card is attached? Posted Date: 09/21/2004
|
09/21/2004 | |
|
Are there any guidelines on how to read and write NS300 or NS500 Parameters using the basic Master-Slave I/O operation? Posted Date: 07/25/2005
|
07/25/2005 | |
Showing 1 to 16 of 16 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























