SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 1,021 to 1,030 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Can an SGMJV-08A motor be driven by SGDV-2R8F 100V drive? Posted Date: 03/03/2015
|
03/03/2015 | |
Can an MPiec Series Controller be programmed to measure the length a product passing on a conveyor? Posted Date: 03/10/2014
|
03/10/2014 | |
Can an external 24V power supply be used with the GPD515/G5 Logic Inputs? Posted Date: 07/13/2004
|
07/13/2004 | |
Can an EtherCAT Master monitor the external encoder position of an SGD7 EtherCAT SERVOPACK with a Fully-closed Module (SGDV-OFA01A)? Posted Date: 08/23/2021
|
08/23/2021 | |
Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? Posted Date: 01/10/2003
|
01/10/2003 | |
Can a motor with less capacity than the capacity of the V7 Drive be used? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a MCCB rated higher than the recommended rating, be installed ahead of a drive to supply the 3 phase power? Posted Date: 06/12/2014
|
06/12/2014 | |
Can a J7 Drove fault be indicated by a drive relay output signal? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a Dynamic Braking resistor be installed on a J7 Drive? Posted Date: 10/11/2004
|
10/11/2004 | |
CALL SI-F/G ComCall -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 1,021 to 1,030 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.