SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 391 to 400 of 1,000 entries.
Question | Posted Date | |
---|---|---|
What are some of the potential causes of the A.E72 alarm? Posted Date: 02/06/2009
|
02/06/2009 | |
What are some of the potential causes of an A.80 Alarm? Posted Date: 04/12/2006
|
04/12/2006 | |
What are some methods for physical connections (wiring) to the MP920 218IF Ethernet Module? Posted Date: 07/13/2004
|
07/13/2004 | |
What are some issues that would cause a web application to drift when using camming with registration, and what are some remedies to this condition? Posted Date: 07/13/2004
|
07/13/2004 | |
What are some counter-measures to reduce harmonics created by AC drives? Posted Date: 06/08/2007
|
06/08/2007 | |
What are some concerns when the motor cable is over 100 meters? Posted Date: 06/20/2013
|
06/20/2013 | |
What are potential implications of using an Electro-Mechanical Relay or Switching Power Supply in conjunction with a Sigma II Servo System to enable the motor? Can A.C9 and A.E2 alarms be symptoms? Posted Date: 07/13/2004
|
07/13/2004 | |
What are cable leads +BA and -BA used for on cable SMCCBL0XX when using the SMC-4000? Posted Date: 04/10/2006
|
04/10/2006 | |
What applications is the Single Phase Converter appropriate for? Posted Date: 02/08/2018
|
02/08/2018 | |
What Add-On Instructions are available with SigmaLogic? Posted Date: 10/29/2014
|
10/29/2014 | |
Showing 391 to 400 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.